Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric 5863602 Image
To be discontinued

5863602

Schneider Electric 5863602 Image
To be discontinued
5863602

Thorsman - POL-T20 - two-sided - tension-mounted - natural

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    Thorsman
    product name
    Thorsman POL
    product or component type
    Pole
    shape
    Oval
    type of pole
    Two-sided
    device presentation
    Empty
    provided equipment
    400 mm adjustable ceiling fixing
    colour tint
    Natural
    quantity per set
    Set of 1
    adjustment
    Adjustable in height: 400 mm
    Useful cross section
    10942 mm²
    compartment partitioning
    2 compartments
    Complementary
    pole/post surface finish
    Anodized
    pole fixing mode
    Tension-mounted
    front opening size
    80 mm
    material
    Aluminium anodized
    length
    117 mm
    height
    2870…3270 mm
    width
    120 mm
    cover type
    2 80 mm in aluminium anodized
    Environment
    standards
    PrEN 50085-2-4
    SS 424 10 32 : 1989
    ambient air temperature for operation
    -25…40 °C
    IP degree of protection
    IP30
    environmental characteristic
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Finnish1
    • Norwegian1
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    prp.document.label.format pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 235.1 KB
    Date 2/25/19
    prp.document.label.format pdf
    Size 164.6 KB
    Date 5/3/16
    prp.document.label.format pdf
    Size 1.5 MB
    Date 4/27/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    5863602 : 5863602_ROHS_DECLARATION
    Description
    5863602_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    5863602_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 787.6 KB
    Date 10/29/10
    Description
    PEP POL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.