Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5865562 Image

5865562

Schneider Electric 5865562 Image
5865562

Thorsman - POL-AF1 - adaptor - grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman POL
    product or component type
    Adaptor
    product destination
    Flexible conduit POL-OW
    Flexible conduit POL-W2
    colour tint
    Grey (RAL 9007)
    quantity per set
    Set of 1
    Complementary
    fixing mode
    By screws
    material
    Aluminium powder coated
    diameter
    73.5 mm
    height
    40 mm
    Environment
    ambient air temperature for operation
    -15…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - POL-AF1 - adaptor - grey
    Description
    Thorsman - POL-AF1 - adaptor - grey
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Thorsman - POL-AF1 - adaptor - grey
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 787.6 KB
    Date 10/29/10
    Description
    PEP POL
    Size pdf
    Size 780.4 KB
    Date 10/29/10
    Description
    PEP POL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /