Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5972105 Image

5972105

Green premium brand logo
Schneider Electric 5972105 Image
5972105
Green premium brand logo

Thorsman - CYB-GL2 - indicating lamp

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman CYB
    product or component type
    Indicator lamp
    product destination
    CYB switch
    current consumption
    0.9 mA
    material
    PA (polyamide)
    quantity per set
    Set of 5
    ambient air temperature for operation
    -20…40 °C
    IP degree of protection
    IP20
    length
    39 mm
    height
    16 mm
    width
    25 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-GL2 - indicating lamp
    Description
    Thorsman - CYB-GL2 - indicating lamp
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Thorsman - CYB-GL2 - indicating lamp
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-GL2 - indicating lamp
    Description
    Thorsman - CYB-GL2 - indicating lamp
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Thorsman - CYB-GL2 - indicating lamp
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-GL2 - indicating lamp
    Description
    Thorsman - CYB-GL2 - indicating lamp
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Thorsman - CYB-GL2 - indicating lamp
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /