Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact MVS
Schneider Electric 65478 Image

65478

Green premium brand logo
Schneider Electric 65478 Image
65478
Green premium brand logo

ET5S PROTECTION RELAY FOR MVS

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EasyPact MVS
    product or component type
    Control unit
    circuit breaker application
    Standard
    Industrial
    poles description
    3P
    4P
    protected poles description
    3d
    3d + N/2
    4d
    neutral position
    Left
    network type
    AC
    trip unit name
    ET5S
    trip unit technology
    Micro-processor based
    trip unit rating
    800…4000 A
    Complementary
    network frequency
    50/60 Hz
    mounting mode
    Fixed
    Drawout
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    neutral protection setting
    Without protection (3d)
    0.5 x Ir (3d + N/2)
    1 x Ir (4d)
    trip unit protection functions
    LSI
    protection type
    Overload protection (long time)
    Instantaneous short-circuit protection
    Short time short-circuit protection
    fault indication
    Overload
    Earth fault
    Internal fault
    Short-circuit
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.5…24 s (6 x Ir), accuracy: 0...- 20 %
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable 5 settings
    [tsd] short-time delay adjustment range
    100…400 ms
    instantaneous pick-up adjustment type Ii
    Adjustable 9 settings
    instantaneous pick-up adjustment range
    2...15 x In, accuracy: +/- 10 %
    Off
    zone selective interlocking ZSI
    With
    height
    200 mm
    width
    55 mm
    depth
    75 mm
    net weight
    0.213 kg
    Environment
    ambient air temperature for operation
    -5…70 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.9 MB
    Date 5/5/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    EasyPact MVS Circuit breaker accessories Installation manual (Version 2)
    Description
    EasyPact MVS Circuit breaker accessories Installation manual
    prp.document.label.format pdf
    Size 19.5 MB
    Date 7/13/20
    Description
    EasyPact MVS Circuit breaker accessories Installation manual
    EasyPact MVS Chassis accessories Installation manual (Version 2)
    Description
    EasyPact MVS Chassis accessories Installation manual
    prp.document.label.format pdf
    Size 11 MB
    Date 7/13/20
    Description
    EasyPact MVS Chassis accessories Installation manual
    prp.document.label.format pdf
    Size 20 MB
    Date 6/1/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 1.2 MB
    Date 9/4/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.2 MB
    Date 6/1/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    65478 : ET5S PROTECTION RELAY FOR MVS
    Description
    ET5S PROTECTION RELAY FOR MVS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    ET5S PROTECTION RELAY FOR MVS
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    65478 : ET5S PROTECTION RELAY FOR MVS
    Description
    ET5S PROTECTION RELAY FOR MVS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    ET5S PROTECTION RELAY FOR MVS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    65478 : ET5S PROTECTION RELAY FOR MVS
    Description
    ET5S PROTECTION RELAY FOR MVS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    ET5S PROTECTION RELAY FOR MVS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.