Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Trays
Schneider Electric 717990 Image

717990

Schneider Electric 717990 Image
717990

Wibe - shade ledge W26/40 - steel pre-galvanized

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Shade ledge
    device short name
    W26
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    product destination
    Cable tray H= 40 mm
    Lighting trunking H= 40 mm
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    51 mm
    length
    2000 mm
    net weight
    154 kg / set of 100
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Description
    Complete Wibe offer in different coatings.
    Size pdf
    Size 10.3 MB
    Date 3/15/19
    Description
    Complete Wibe offer in different coatings.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - shade ledge W26/40 - steel pre-galvanized
    Description
    Wibe - shade ledge W26/40 - steel pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Wibe - shade ledge W26/40 - steel pre-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /