Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Trays
Schneider Electric 718037 Image

718037

Schneider Electric 718037 Image
718037

Wibe - cover plate W16-100 - steel pre-galvanized

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Wibe
    Product
    Wibe Cable Trays
    product or component type
    Cover plate
    device short name
    W16
    Complementary
    product destination
    T-junction
    X-junction
    100 mm width 90° bend
    Material with surface treatment
    Steel, pre-galvanized
    Corrosion class
    C2
    length
    100 mm
    height
    1.5 mm
    width
    100 mm
    net weight
    12 kg / set of 100
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Description
    Complete Wibe offer in different coatings.
    Size pdf
    Size 10.3 MB
    Date 3/15/19
    Description
    Complete Wibe offer in different coatings.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /