Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Wibe Cable Ladders
Schneider Electric 718185 Image

718185

Green premium brand logo
Schneider Electric 718185 Image
718185
Green premium brand logo

Wibe - vertical riser 18-200 - steel Zinkpox coated white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Riser
    device short name
    18
    Complementary
    direction change type
    Vertical
    inner radius
    272 mm
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    product destination
    Cable ladder 200 mm width
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    452 mm
    width
    197 mm
    depth
    452 mm
    net weight
    190 kg / set of 100
    Environment
    mounting location
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    Packing Units
    Package 1 Weight
    1900.000 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German3
    • Italian3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    718185 : 718185_ROHS_CHINA_DECLARATION
    Description
    718185_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    718185_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 620.2 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 591 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 622.9 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    718185 : 718185_ROHS_DECLARATION
    Description
    718185_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    718185_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.