Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Trays
Schneider Electric 718480 Image
Discontinued

718480

Green premium brand logo
Schneider Electric 718480 Image
Discontinued
718480
Green premium brand logo

Wibe - support bracket/joint W7-40-40 - steel pre-galvanized

Show more characteristics
718480  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Support bracket/joint
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    product destination
    Lighting trunking W= 40 mm
    mounting mode
    Push-in
    fixing mode
    By bolt
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    width
    36 mm
    depth
    180 mm
    net weight
    12 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - support bracket/joint W7-40-40 - steel pre-galvanized
    Description
    Wibe - support bracket/joint W7-40-40 - steel pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Wibe - support bracket/joint W7-40-40 - steel pre-galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - support bracket/joint W7-40-40 - steel pre-galvanized
    Description
    Wibe - support bracket/joint W7-40-40 - steel pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Wibe - support bracket/joint W7-40-40 - steel pre-galvanized
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - support bracket/joint W7-40-40 - steel pre-galvanized
    Description
    Wibe - support bracket/joint W7-40-40 - steel pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Wibe - support bracket/joint W7-40-40 - steel pre-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /