Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kaedra, Mini Kaedra
Schneider Electric 83991 Image

83991

Green premium brand logo
Schneider Electric 83991 Image
83991
Green premium brand logo

Kaedra - cable gland - PG9

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Kaedra
    product or component type
    Cable gland
    accessory / separate part category
    Cabling accessory
    Complementary
    cable gland type
    Pg 9
    colour
    Grey (RAL 7035)
    Environment
    fire resistance
    650 °C conforming to IEC 60695-2-1
    Packing Units
    Package 1 Weight
    0.021 kg
    Package 1 Height
    0.350 dm
    Package 1 width
    0.200 dm
    Package 1 Length
    0.300 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    83991 : Kaedra - cable gland - PG9
    Description
    Kaedra - cable gland - PG9
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    Kaedra - cable gland - PG9
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    83991 : Kaedra - cable gland - PG9
    Description
    Kaedra - cable gland - PG9
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    Kaedra - cable gland - PG9
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.