Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ZENcelo
Schneider Electric 84426LUES2_WE Image

84426LUES2_WE

Green premium brand logo
Schneider Electric 84426LUES2_WE Image
84426LUES2_WE
Green premium brand logo

250V 16A Twin Universal 3 Pin Socket 3M Sized Module, White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P + E universal
    load type
    Resistive
    Inductive
    cover plate colour tint
    White
    Complementary
    device mounting
    Surface
    Flush
    rated current
    16 A at 250 V AC 50 Hz
    number of gangs
    2 gangs
    marking
    L+N
    material
    Polycarbonate base
    Polycarbonate cover
    connections - terminals
    Screw terminals
    width
    46 mm
    height
    70.1 mm
    depth
    30.5 mm
    Environment
    ambient air temperature for storage
    0…60 °C
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %, non-condensing (storage)
    10…95 %, non-condensing (operating)
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    IEC 60364
    IEC 60884-1
    IP degree of protection
    IP20
    standards
    IEC 60364
    IEC 60884-1
    product certifications
    TISI
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English5
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 7/4/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    84426LUES2_WE : 250V 16A Twin Universal 3 Pin Socket 3M Sized Module, White
    Description
    250V 16A Twin Universal 3 Pin Socket 3M Sized Module, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    250V 16A Twin Universal 3 Pin Socket 3M Sized Module, White
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    84426LUES2_WE : 250V 16A Twin Universal 3 Pin Socket 3M Sized Module, White
    Description
    250V 16A Twin Universal 3 Pin Socket 3M Sized Module, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    250V 16A Twin Universal 3 Pin Socket 3M Sized Module, White
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 219.6 KB
    Date 6/21/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    84426LUES2_WE : 250V 16A Twin Universal 3 Pin Socket 3M Sized Module, White
    Description
    250V 16A Twin Universal 3 Pin Socket 3M Sized Module, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    250V 16A Twin Universal 3 Pin Socket 3M Sized Module, White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.