Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ZENcelo
Schneider Electric 84426MPH20_BZ Image

84426MPH20_BZ

Green premium brand logo
Schneider Electric 84426MPH20_BZ Image
84426MPH20_BZ
Green premium brand logo

250V 20A Philippines 3 Pin Socket 2M Sized Module, Bronze

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P + E Philippines
    load type
    Inductive
    cover plate colour tint
    Bronze
    Complementary
    device mounting
    Surface
    Flush
    rated current
    20 A at 250 V AC 50 Hz
    number of gangs
    1 gang
    material
    Polycarbonate base
    Polycarbonate cover
    connections - terminals
    Screw terminals
    width
    45.8 mm
    height
    46.7 mm
    depth
    39 mm
    Environment
    ambient air temperature for storage
    -5…60 °C
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    10…95 %, non-condensing (operating)
    10…95 %, non-condensing (storage)
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    IEC 60884-1
    BS 7671
    IP degree of protection
    IP20
    standards
    BS 7671
    IEC 60884-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    84426MPH20_BZ : 250V 20A Philippines 3 Pin Socket 2M Sized Module, Bronze
    Description
    250V 20A Philippines 3 Pin Socket 2M Sized Module, Bronze
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    250V 20A Philippines 3 Pin Socket 2M Sized Module, Bronze
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    84426MPH20_BZ : 250V 20A Philippines 3 Pin Socket 2M Sized Module, Bronze
    Description
    250V 20A Philippines 3 Pin Socket 2M Sized Module, Bronze
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    250V 20A Philippines 3 Pin Socket 2M Sized Module, Bronze
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 219.6 KB
    Date 6/21/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    84426MPH20_BZ : 250V 20A Philippines 3 Pin Socket 2M Sized Module, Bronze
    Description
    250V 20A Philippines 3 Pin Socket 2M Sized Module, Bronze
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    250V 20A Philippines 3 Pin Socket 2M Sized Module, Bronze
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.