Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony 9001SK
Schneider Electric 9001C31 Image

9001C31

Green premium brand logo
Schneider Electric 9001C31 Image
9001C31
Green premium brand logo

30MM PLASTIC LENS FOR PILOT LIGHT CLEAR

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    Harmony 9001SK
    product or component type
    Lens
    accessory / separate part type
    Lens cap
    accessory / separate part category
    Spare parts
    accessory / separate part destination
    Pilot light
    Complementary
    lens type
    Fresnel
    mounting diameter
    30 mm
    cap/operator or lens colour
    Clear
    net weight
    0.005 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    Size pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    30MM PLASTIC LENS FOR PILOT LIGHT CLEAR
    Description
    30MM PLASTIC LENS FOR PILOT LIGHT CLEAR
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    30MM PLASTIC LENS FOR PILOT LIGHT CLEAR
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    30MM PLASTIC LENS FOR PILOT LIGHT CLEAR
    Description
    30MM PLASTIC LENS FOR PILOT LIGHT CLEAR
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    30MM PLASTIC LENS FOR PILOT LIGHT CLEAR
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    30MM PLASTIC LENS FOR PILOT LIGHT CLEAR
    Description
    30MM PLASTIC LENS FOR PILOT LIGHT CLEAR
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    30MM PLASTIC LENS FOR PILOT LIGHT CLEAR
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /