Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Nema Limit Switches
Schneider Electric 9007C52EDP6 Image

9007C52EDP6

Schneider Electric 9007C52EDP6 Image
9007C52EDP6

9007C compact limit switch - 1 NO/NC - top push rod plunger - adjustable

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch
    product specific application
    Compact box
    device short name
    9007C
    body type
    Plug-in
    head type
    Plunger head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Stainless steel spring return plunger (adjustable)
    switch actuation
    On end
    type of approach
    Vertical approach, 1 direction
    electrical connection
    Screw-clamp terminals (AWG 22...AWG 12), 1…2
    cable entry
    1 entry for 1/2" - 14 NPT conforming to BS 4568
    number of poles
    1
    contacts type and composition
    NC-NO
    contact operation
    Snap action
    positive opening
    Without
    sale per indivisible quantity
    1
    Complementary
    body material
    Zinc
    head material
    Zinc
    function available
    -
    switch function
    SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    terminals description ISO n°1
    (3-4)NO
    (1-2)NC
    minimum force for tripping
    3 lbf
    repeat accuracy
    +/- 0.001 in linear travel of cam
    [Ie] rated operational current
    6 A at 120 V AC, A150 conforming to NEMA
    0.55 A at 120 V DC
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to UL 508 for contact block
    600 V (pollution degree 3) conforming to CSA C22.2 No 14 for contact block
    [Uimp] rated impulse withstand voltage
    2.5 kV AC 1 min conforming to CE
    2.2 kV AC 1 min conforming to UL
    2.64 kV AC 1 s conforming to CSA
    short-circuit protection
    10 A by CC fuse, protection type: non-time delay
    electrical durability
    1000000 cycles
    local signalling
    1 LED indicator light (light OFF when switch is actuated) at 24...120 V AC/DC service life: 100000 h
    mechanical durability
    10000000 cycles
    width
    39.37 mm
    height
    4.15 in
    depth
    45.47 mm
    net weight
    0.57 kg
    Environment
    shock resistance
    60 gn for 9 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 conforming to Nema type 250
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for operation
    -20…185 °F for standard environment
    ambient air temperature for storage
    -29…85 °C
    environmental characteristic
    Standard environment
    protective treatment
    Epoxy powder coat
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 637.3 KB
    Date 11/27/17
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007C52EDP6 : 9007C52EDP6_ROHS_DECLARATION
    Description
    9007C52EDP6_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9007C52EDP6_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9007C52EDP6 : 9007C52EDP6_REACH_DECLARATION
    Description
    9007C52EDP6_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9007C52EDP6_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.