Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Nema Limit Switches
Schneider Electric 9007C54EP10 Image
Discontinued

9007C54EP10

Schneider Electric 9007C54EP10 Image
Discontinued
9007C54EP10

9007C limit switch - 1 NO/NC - top push rod plunger

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

9007C54EP10 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch
    product specific application
    Standard box
    device short name
    9007C
    body type
    Plug-in
    head type
    Plunger head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Stainless steel spring return plunger (-)
    switch actuation
    On end
    type of approach
    Vertical approach, 1 direction
    electrical connection
    Screw-clamp terminals (AWG 22...AWG 12), 1…2
    cable entry
    1 entry for 1/2" - 14 NPT conforming to BS 4568
    number of poles
    1
    contacts type and composition
    NC-NO
    contact operation
    Snap action
    positive opening
    Without
    sale per indivisible quantity
    1
    Complementary
    body material
    Zinc
    head material
    Zinc
    function available
    -
    switch function
    SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    minimum force for tripping
    3 lbf
    repeat accuracy
    +/- 0.001 in linear travel of cam
    [Ie] rated operational current
    6 A at 120 V AC, A150 conforming to NEMA
    0.55 A at 120 V DC
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to UL 508 for contact block
    600 V (pollution degree 3) conforming to CSA C22.2 No 14 for contact block
    [Uimp] rated impulse withstand voltage
    2.5 kV AC 1 min conforming to CE
    2.2 kV AC 1 min conforming to UL
    2.64 kV AC 1 s conforming to CSA
    short-circuit protection
    10 A by CC fuse, protection type: non-time delay
    electrical durability
    1000000 cycles
    local signalling
    1 LED indicator light (light ON or OFF selectable by jumper when switch is actuated) at 24...120 V AC/DC service life: 100000 h
    mechanical durability
    10000000 cycles
    width
    39.37 mm
    height
    114.30 mm
    depth
    45.47 mm
    net weight
    0.57 kg
    Environment
    shock resistance
    60 gn for 9 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 conforming to Nema type 250
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for operation
    -29…85 °C for standard environment
    ambient air temperature for storage
    -29…85 °C
    environmental characteristic
    Standard environment
    protective treatment
    Epoxy powder coat
    Packing Units
    Package 1 Weight
    566.990 g
    Package 1 Height
    4.064 cm
    Package 1 width
    5.080 cm
    Package 1 Length
    13.208 cm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.