Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Nema Limit Switches
Schneider Electric 9007CR53M11 Image
Discontinued

9007CR53M11

Schneider Electric 9007CR53M11 Image
Discontinued
9007CR53M11

9007C limit switch body - hazardous location - 1 NO/NC contacts - M20 entry

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

9007CR53M11 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch body less head
    device short name
    9007CR
    body type
    Fixed
    product compatibility
    9007C
    local display
    Without
    electrical connection
    Screw-clamp terminals (AWG 22...AWG 12), 1…2
    cable entry
    1 entry for M20 x 1.5 mm conforming to ISO
    number of poles
    1
    contacts type and composition
    NC-NO
    contact operation
    Snap action
    number of steps
    1
    positive opening
    Without
    ambient air temperature for operation
    -29…85 °C for hazardous location
    environmental characteristic
    Hazardous location
    level or class
    Class II Division 1 Groups E/F/G
    Class I Division 1 Groups B/C/D
    sale per indivisible quantity
    1
    Complementary
    associated head
    9007C
    body material
    Aluminium
    function available
    -
    switch function
    SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    [Ie] rated operational current
    1.2 A at 600 V AC, A600 conforming to NEMA rating designation
    1.5 A at 480 V AC, A600 conforming to NEMA rating designation
    3 A at 240 V AC, A600 conforming to NEMA rating designation
    6 A at 120 V AC, A600 conforming to NEMA rating designation
    0.1 A at 600 V DC, Q600 conforming to NEMA rating designation
    0.27 A at 250 V AC, Q600 conforming to NEMA rating designation
    0.55 A at 125 V DC, Q600 conforming to NEMA rating designation
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to UL 508 for contact block
    600 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    2.5 kV AC 1 min conforming to CE
    2.2 kV AC 1 min conforming to UL
    2.64 kV AC 1 s conforming to CSA
    short-circuit protection
    10 A by CC fuse, protection type: non-time delay
    electrical durability
    1000000 cycles
    mechanical durability
    10000000 cycles
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    width
    69.09 mm
    height
    132.59 mm
    depth
    52.83 mm
    net weight
    1.13 kg
    Environment
    shock resistance
    60 gn for 9 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 conforming to Nema type 250
    NEMA 2 conforming to Nema type 250
    NEMA 4 conforming to Nema type 250
    NEMA 6 conforming to Nema type 250
    NEMA 6P conforming to Nema type 250
    NEMA 12 conforming to Nema type 250
    NEMA 13 conforming to Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for storage
    -29…85 °C
    protective treatment
    Epoxy powder coat
    Packing Units
    Package 1 Weight
    1020.583 g
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.