Welcome to the Schneider Electric corporate Website

Select your location

View all   Nema Pressure Switches
Schneider Electric 9013FYG2J33M1 Image

9013FYG2J33M1

Schneider Electric 9013FYG2J33M1 Image
9013FYG2J33M1

water pump switch 9013FY - adjustable diff. - 50-70 psi

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Square D Pumptrol
    pressure sensor name
    9013FY
    pressure sensor size
    80 psi (5…60 psi)
    value of setting
    50...70 psi
    electrical circuit type
    Power circuit
    product specific application
    Control electrically driven water pumps
    quantity per set
    1
    type of packing
    Individual
    Complementary
    pressure sensor type
    Electromechanical pressure switch
    controlled fluid
    Fresh water (-22…257 °F)
    adjustable range on rising pressure
    172.37…551.58 kPa
    approximate adjustable differential
    137.90…206.84 kPa
    destruction pressure
    1516.85 kPa
    pressure actuator
    Diaphragm
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Adjustable differential
    setting
    Internal
    local display
    Without
    contacts type and composition
    2 NC, snap action, DPST-DB, Form YY
    cable entry number
    2 0.88 in cable entries with 0.84 in across flats conforming to UL 508
    electrical connection
    Screw-clamp terminals, clamping capacity: 10 AWG
    Screw-clamp terminals, clamping capacity: 5.261 mm²
    fluid connection type
    0.25 inch NPSF internal conforming to UL 508
    short-circuit protection
    20 A cartridge fuse, type gG
    materials in contact with fluid
    Zinc plated steel or equivalent flange
    Nitrile (Buna-N) or equivalent rubber diaphragm
    material
    Polypropylene: cover
    Noryl thermoplastic resin or equivalent: cover
    operating position
    Any position
    motor power kW
    1.5 kW (2 hp) at 115 V AC, 1 phase
    2.2 kW (3 hp) at 115 V AC, 3 phases
    2.2 kW (3 hp) at 230 V AC, 1 phase
    3.7 kW (5 hp) at 230 V AC, 3 phases
    0.37 kW (0.5 hp) at 115 V DC
    0.37 kW (0.5 hp) at 230 V DC
    electrical durability
    100000 cycles, operating rate <10 cyc/mn
    mechanical durability
    300000 cycles
    terminal block type
    4 terminals
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    575 V conforming to UL 508
    net weight
    0.45 kg
    repeat accuracy
    +/- 3 %
    terminals description ISO n°1
    L2-T2
    L1-T1
    width
    78.74 mm
    height
    71.12 mm
    depth
    95.50 mm
    factory modification
    Maintained manual cut-out lever (AUTO-OFF)
    Environment
    standards
    UL 508
    NSF ANSI 61 Annex G
    CE
    ambient air temperature for operation
    -36…125 °C
    ambient air temperature for storage
    -36…125 °C
    protective treatment
    None
    NEMA degree of protection
    NEMA 1 conforming to UL 50
    IP degree of protection
    IP20 conforming to IEC 60529
    product certifications
    CSA file LR25490
    UL listed file E12158
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Pumptrol FSG/FYG/FSW/FYW Pressure Switches Instruction Sheet (Version 1)
    Description
    This instruction card for Pumptrol 9013 FSG, FYG, FSW, and FYW pressure switches includes information on replacement contacts, 9998PC241 and 9998PC242, adjustment information, and wiring information.
    prp.document.label.format pdf
    Size 156.1 KB
    Date 8/31/10
    Description
    This instruction card for Pumptrol 9013 FSG, FYG, FSW, and FYW pressure switches includes information on replacement contacts, 9998PC241 and 9998PC242, adjustment information, and wiring information.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 549.6 KB
    Date 1/9/19
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 182.8 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9013FYG2J33M1 : 9013FYG2J33M1_ROHS_DECLARATION
    Description
    9013FYG2J33M1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    9013FYG2J33M1_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9013FYG2J33M1 : 9013FYG2J33M1_REACH_DECLARATION
    Description
    9013FYG2J33M1_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    9013FYG2J33M1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /