Welcome to the Schneider Electric corporate Website

Select your location

View all Nema Pressure Switches
Schneider Electric 9016GVG1J13 Image

9016GVG1J13

Green premium brand logo
Schneider Electric 9016GVG1J13 Image
9016GVG1J13
Green premium brand logo

vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    9016GVG
    product or component type
    Electromechanical vacuum switch
    device application
    Power circuit application
    device short name
    9016GVG
    electrical circuit type
    Power circuit
    Complementary
    factory modification
    -
    vacuum switch type of operation
    Regulation between two thresholds
    scale type
    Adjustable
    vacuum sensor size
    25 inHg
    cut out range
    5…25 inHg
    cut-in range
    0…20 inHg
    approx adjustable differential at mid range
    5…10 inHg
    value of setting
    20...25 inHg
    maximum pressure
    150 psi
    maximum permissible pressure - per cycle
    150 psi
    local display
    Without
    fluid connection type
    0.25 inch 18 NPSF conforming to UL 508
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry number
    3 knock-outs for 1/2" NPT conduit
    terminal block type
    8 screw terminals
    pressure actuator
    Diaphragm nitrile (Buna-N)
    controlled fluid
    Air (-40…250 °F)
    Water (-40…250 °F)
    Hydraulic oil (-40…250 °F)
    Gas (-40…250 °F)
    materials in contact with fluid
    3M Scotch-Grip 847 rubber and gasket adhesive
    Nitrile (Buna-N)
    Zinc plated steel
    cover material
    Polypropylene, noryl thermoplastic resin or equivalent
    operating position
    Any position
    enclosure material
    Stamped metal
    maximum operating rate
    100 cyc/mn
    repeat accuracy
    2.5 %
    motor power kW
    1.5 kW (2 hp) at 115 V AC, 1 phase
    2.2 kW (3 hp) at 115 V AC, 3 phases
    2.2 kW (3 hp) at 230 V AC, 1 phase
    3.75 kW (5 hp) at 230 V AC, 3 phases
    3.7 kW (5 hp) at 460 V AC, 1 phase
    3.7 kW (5 hp) at 460 V AC, 3 phases
    3.7 kW (5 hp) at 575 V AC, 1 phase
    3.7 kW (5 hp) at 575 V AC, 3 phases
    0.75 kW (1 hp) at 115 V DC
    0.75 kW (1 hp) at 230 V DC
    contacts type and composition
    2 NC, DPST-DB, Form YY, snap action, silver cadmium contacts
    short-circuit protection
    20 A cartridge fuse, type gG
    mechanical durability
    300 cycles
    setting
    Internal
    product weight
    3.5 lb(US)
    height
    7.13 in
    depth
    4.37 in
    width
    4.58 in
    Environment
    standards
    UL 508
    product certifications
    UL listed file E12158 CCN NKPZ
    CSA file LR25490
    protective treatment
    None
    ambient air temperature for operation
    10…185 °F
    ambient air temperature for storage
    10…185 °F
    NEMA degree of protection
    NEMA 1 conforming to UL 698
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9016GVG1J13: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9016GVG1J13: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 9016GVG1J13: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 9016GVG1J13: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9016GVG1J13 : vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9016GVG1J13 : vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 20 to 25 InHg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /