Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nema Pressure Switches
Schneider Electric 9049T1 Image

9049T1

Schneider Electric 9049T1 Image
9049T1

float switch accessory 9049 - rod kit brass

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9049
    product or component type
    Rod kit
    provided equipment
    Connector for adding to kit tubing with float
    Complementary
    product compatibility
    9049A6C float kit
    9049A6 float kit
    kit composition
    1 rod
    1 connector
    rod length
    2.5 ft brass
    net weight
    3.7 oz weight of extra rod (per ft)
    1 lb(US) total weight
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9049T1_ROHS_DECLARATION
    Description
    9049T1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9049T1_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9049T1_REACH_DECLARATION
    Description
    9049T1_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9049T1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /