Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iDPN N Arc
Schneider Electric A9FDB7613 Image

A9FDB7613

Schneider Electric A9FDB7613 Image
A9FDB7613

Acti 9 - iDPN N Arc - 1P+N 13A B 6000A - Arc fault detection circuit breaker

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 iDPN N Arc
    product or component type
    Arc fault detection circuit breaker
    product specific application
    Fire prevention by arc detection
    standards
    IEC 60898-1
    EN/IEC 62606
    device short name
    IDPN N Arc
    poles description
    1P + N
    [In] rated current
    13 A at 30 °C
    curve code
    B
    breaking capacity
    6000 A Icn at 230 V AC 50 Hz conforming to EN/IEC 60898
    network type
    AC
    neutral position
    Left
    trip unit technology
    Thermal-magnetic
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz conforming to IEC 62606
    230 V AC 50 Hz conforming to EN/IEC 60898-1
    device location in system
    Outgoer
    magnetic tripping limit
    3...5 x In
    limitation class
    3 conforming to IEC 60898-1
    threshold tripping voltage
    400 V 200 ms
    [Ui] rated insulation voltage
    400 V AC
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60898-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles 230 V AC 50 Hz conforming to EN 60898
    overvoltage category
    III
    cable entry
    Top
    connections - terminals
    Tunnel type terminal for 1 cable(s) 10 mm² flexible
    Tunnel type terminal for 2 cable(s) 2.5 mm² flexible
    Tunnel type terminal for 1 cable(s) 16 mm² rigid
    Tunnel type terminal for 2 cable(s) 2.5 mm² rigid
    wire stripping length
    14 mm
    tightening torque
    2 N.m
    comb busbar and distribution block compatibility
    ProDis
    Librio
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    72 mm
    net weight
    190 g
    Environment
    heat dissipation
    3.71 W at 230 V - 13 A
    IP degree of protection
    IP20
    pollution degree
    2
    tropicalisation
    Severity B conforming to IEC 60068-2-30 for 28 d
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    product certifications
    VDE
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese2
    • Czech2
    • Dutch2
    • Finnish2
    • French2
    • German2
    • Hungarian2
    • Italian2
    • Norwegian2
    • Polish2
    • Romanian2
    • Russian2
    • Slovak2
    • Spanish2
    • Swedish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.4 MB
    Date 11/24/15
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 9/17/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 - iDPN N Arc - 1P+N 13A B 6000A - Arc fault detection circuit breaker
    Description
    Acti 9 - iDPN N Arc - 1P+N 13A B 6000A - Arc fault detection circuit breaker
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Acti 9 - iDPN N Arc - 1P+N 13A B 6000A - Arc fault detection circuit breaker
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 - iDPN N Arc - 1P+N 13A B 6000A - Arc fault detection circuit breaker
    Description
    Acti 9 - iDPN N Arc - 1P+N 13A B 6000A - Arc fault detection circuit breaker
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Acti 9 - iDPN N Arc - 1P+N 13A B 6000A - Arc fault detection circuit breaker
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti 9 - iDPN N Arc - 1P+N 13A B 6000A - Arc fault detection circuit breaker
    Description
    Acti 9 - iDPN N Arc - 1P+N 13A B 6000A - Arc fault detection circuit breaker
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Acti 9 - iDPN N Arc - 1P+N 13A B 6000A - Arc fault detection circuit breaker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /