Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iPRD-DC-PV
Schneider Electric A9L16434 Image

A9L16434

Schneider Electric A9L16434 Image
A9L16434

iPRD-DC 40r 600PV modular surge arrester - 2P - 840VDC - with remote transfer

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPRD-DC
    device short name
    IPRD-DC
    product or component type
    Surge arrester with pluggable cartridge
    poles description
    2P
    output type
    Contact (volt-free)
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    600 V +/- 10 % DC
    [In] nominal discharge current
    15 kA
    [Imax] maximum discharge current
    40 kA
    [Ucpv] maximum continuous operating voltage
    Common mode: 600 V L+/PE
    Differential mode: 840 V L+/L-
    Common mode: 600 V L-/PE
    maximum [Up] voltage protection level
    Differential mode <2.8 kV type 2 L+/L-
    Common mode <2.8 kV type 2 L+/PE
    Common mode <2.8 kV type 2 L-/PE
    disconnector device type
    Integrated disconnector
    local signalling
    White/red flag
    signalling circuit voltage
    AC: 250 V 50/60 Hz
    signalling output current
    0.25 A
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    81 mm
    width
    54 mm
    depth
    69 mm
    net weight
    0.4 kg
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal 2.5…25 mm² rigid
    Tunnel type terminal 2.5…16 mm² flexible
    Tunnel type terminal 2.5…16 mm² flexible with ferrule
    wire stripping length
    14 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    UTE C 61740-51
    EN 50539-11
    product certifications
    CE
    IP degree of protection
    IP40 on front face:
    IP20 on terminal:
    IK degree of protection
    IK03
    relative humidity
    5…90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Danish2
    • Dutch2
    • Finnish2
    • French2
    • German2
    • Italian2
    • Norwegian2
    • Portuguese2
    • Russian2
    • Spanish2
    • Swedish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    IPRD KA 460V (Version 1.0)
    Files in document
    stp
    810.8 KB
    zip
    628.9 KB
    Size zip
    Size 1.4 MB
    Date 7/19/13
    Files in document
    stp
    810.8 KB
    zip
    628.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 441.1 KB
    Date 2/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /