Welcome to the Schneider Electric corporate Website

Select your location

View all Acti9 iPRD
Schneider Electric A9L16578 Image
Discontinued

A9L16578

Schneider Electric A9L16578 Image
Discontinued
A9L16578

iPRD8r modular surge arrester - 3 poles - 460V - with remote transfer

Show more characteristics
The maximum number of products that can be compared is 4

A9L16578 is replaced by:
Product
Qty
A9L08321
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 22 November 2017
1
  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    IPRD8r
    device application
    Distribution
    poles description
    3P
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    IT
    [Uoc] open circuit voltage
    10 kV type 3 common mode L/PE
    Complementary
    surge arrester class type
    Type 2 + 3
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50/60 Hz
    400 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 2.5 kA (L/PE)
    Common mode: 2.5 kA (N/PE)
    [Imax] maximum discharge current
    Common mode: 8 kA L/PE
    [Uc] maximum continuous operating voltage
    Common mode: 460 V L/PE
    maximum [Up] voltage protection level
    Common mode <1.5 kV type 2 L/PE
    Common mode <1.5 kV type 3 L/PE
    disconnector device type
    Associated circuit breaker iC60N 20 A curve C - Icu 10 kA
    Associated circuit breaker iC60H 20 A curve C - Icu 15 kA
    Associated circuit breaker iC60L 20 A curve C - Icu 25 kA
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    81 mm
    width
    54 mm
    depth
    69 mm
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal (downside) 2.5…35 mm²
    Tunnel type terminal (upside) 2.5…35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11
    IEC 61643-11
    product certifications
    CE
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 built-in: conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5…90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • Danish2
    • Dutch2
    • Finnish2
    • French3
    • German2
    • Italian2
    • Norwegian2
    • Portuguese2
    • Russian2
    • Spanish2
    • Swedish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    IPRD KA 460V (Version 1.0)
    Files in document
    stp
    810.8 KB
    zip
    628.9 KB
    Size zip
    Size 1.4 MB
    Date 7/19/13
    Files in document
    stp
    810.8 KB
    zip
    628.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    iPRD (Version 00)
    Description
    iPRD
    Size pdf
    Size 2 MB
    Date 11/1/09
    Description
    iPRD
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 233.6 KB
    Date 7/5/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /