Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 iPRD
Schneider Electric A9L40401 Image

A9L40401

Green premium brand logo
Schneider Electric A9L40401 Image
A9L40401
Green premium brand logo

iPRD40r modular surge arrester - 4P - 350V - with remote transfert

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    IPRD40r
    device application
    Distribution
    poles description
    4P
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    TN-C-S
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230/400 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 15 kA (L/PE)
    Common mode: 15 kA (N/PE)
    [Imax] maximum discharge current
    Common mode: 40 kA L/PE
    Common mode: 40 kA N/PE
    [Uc] maximum continuous operating voltage
    Common mode: 350 V L/PE
    Common mode: 350 V N/PE
    maximum [Up] voltage protection level
    Common mode <1.4 kV type 2 L/PE
    Common mode <1.4 kV type 2 N/PE
    [Ut] temporary overvoltage
    337 V L/N 5 s withstand
    1200 V N/PE 200 ms safe failure mode
    disconnector device type
    Associated circuit breaker iC60H 50 A curve C - Icu 15 kA
    Associated circuit breaker iC60N 40 A curve C - Icu 10 kA
    Associated circuit breaker NG125H 63 A curve C - Icu 36 kA
    Associated circuit breaker NG125L 63 A curve C - Icu 50 kA
    Associated circuit breaker NG125N 40 A curve C - Icu 25 kA
    Associated fuse gG 63 A - Icu 15 kA
    Associated fuse gG 80 A - Icu 50 kA
    [Isccr] short-circuit current rating
    50 kA
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    85 mm
    width
    72 mm
    depth
    69 mm
    net weight
    0.422 kg
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    [Ipe] Ground residual current
    0.6 mA
    0.003 mA
    connections - terminals
    Tunnel type terminal (downside) 2.5…35 mm²
    Tunnel type terminal (upside) 2.5…35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11:2012
    IEC 61643-11:2011
    product certifications
    CE
    quality labels
    KEMA-KEUR
    NF
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 built-in: conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5…95 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9L40401: iPRD40r modular surge arrester - 4P - 350V - with remote transfert (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9L40401: iPRD40r modular surge arrester - 4P - 350V - with remote transfert (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 918.6 KB
    Date 1/13/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 236.3 KB
    Date 11/21/13
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.8 MB
    Date 4/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9L40401 : iPRD40r modular surge arrester - 4P - 350V - with remote transfert
    Description
    iPRD40r modular surge arrester - 4P - 350V - with remote transfert
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    iPRD40r modular surge arrester - 4P - 350V - with remote transfert
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 235.6 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 146.4 KB
    Date 11/16/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9L40401 : iPRD40r modular surge arrester - 4P - 350V - with remote transfert
    Description
    iPRD40r modular surge arrester - 4P - 350V - with remote transfert
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    iPRD40r modular surge arrester - 4P - 350V - with remote transfert
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 132.5 KB
    Date 11/16/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9L40401 : iPRD40r modular surge arrester - 4P - 350V - with remote transfert
    Description
    iPRD40r modular surge arrester - 4P - 350V - with remote transfert
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    iPRD40r modular surge arrester - 4P - 350V - with remote transfert
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.