Welcome to the Schneider Electric corporate Website

Select your location

View all Acti9 C120
Schneider Electric A9N18502 Image

A9N18502

Green premium brand logo
Schneider Electric A9N18502 Image
A9N18502
Green premium brand logo

C120H - circuit breaker - 2P - 100A - D curve

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    C120
    range
    Acti 9
    product name
    C120
    product or component type
    Miniature circuit-breaker
    device short name
    C120H
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    neutral position
    Left
    [In] rated current
    100 A at 30 °C
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    15000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1
    10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    15 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2
    15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    380...415 V AC 50/60 Hz
    220...240 V AC 50/60 Hz
    440 V AC 50/60 Hz
    <= 250 V DC
    230...400 V AC 50/60 Hz
    magnetic tripping limit
    10...14 x In
    [Ics] rated service breaking capacity
    7500 A 50 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz
    5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
    15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
    15 kA 100 % conforming to EN/IEC 60947-2 - <= 250 V DC
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    NO
    9 mm pitches
    6
    height
    81 mm
    width
    54 mm
    depth
    73 mm
    product weight
    0.41 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    5000 cycles conforming to IEC 60947-2
    connections - terminals
    Tunnel type terminals1…50 mm² rigid
    Tunnel type terminals1.5…35 mm² flexible
    wire stripping length
    15 mm
    tightening torque
    3.5 N.m
    earth-leakage protection
    Separate block
    Environment
    standards
    EN/IEC 60898-1
    EN/IEC 60947-2
    product certifications
    EAC
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -30…60 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French8
    CAD
    Format
    Size
    Date
    Add to My Documents
    C120 2P 63...125A; Miniature Circuit Breaker Acti 9 (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 259.6 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 940.5 KB
    Date 7/9/13
    Files in document
    stp
    484.5 KB
    zip
    456 KB
    Size zip
    Size 897.7 KB
    Date 1/30/12
    Files in document
    Size zip
    Size 5.1 MB
    Date 1/30/12
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 356.8 KB
    Date 5/2/12
    Size pdf
    Size 542.3 KB
    Date 5/2/12
    Size pdf
    Size 610.8 KB
    Date 5/2/12
    Size pdf
    Size 343.7 KB
    Date 6/13/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9N18502 : C120H - circuit breaker - 2P - 100A - D curve
    Description
    C120H - circuit breaker - 2P - 100A - D curve
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    C120H - circuit breaker - 2P - 100A - D curve
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N18502 : C120H - circuit breaker - 2P - 100A - D curve
    Description
    C120H - circuit breaker - 2P - 100A - D curve
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    C120H - circuit breaker - 2P - 100A - D curve
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 109.7 KB
    Date 1/8/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N18502 : C120H - circuit breaker - 2P - 100A - D curve
    Description
    C120H - circuit breaker - 2P - 100A - D curve
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    C120H - circuit breaker - 2P - 100A - D curve
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /