Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Interface
Schneider Electric ABR1E412F Image

ABR1E412F

Schneider Electric ABR1E412F Image
ABR1E412F

input interface module - 17.5 mm - electromechanical - 110..127 V DC - 2 NO

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Interface for discrete signals
    product or component type
    Electromechanical input interface module
    contacts type and composition
    2 NO
    [Uc] control circuit voltage
    110...127 V
    control circuit type
    DC
    width pitch dimension
    17.5 mm
    maximum [In] rated current
    15 mA DC
    reverse polarity protection
    With
    short-circuit protection
    16 A external fuse gF (Ik <= 2.5 kA AC and Ik <= 100 A DC)
    16 A external fuse gG (Ik <= 2.5 kA AC and Ik <= 100 A DC)
    [Ith] conventional free air thermal current
    2 A conforming to IEC 60947-1
    local signalling
    Green mechanical indicator for position of contacts and 1 green LED control signal state
    Complementary
    control circuit voltage limits
    264 V energization threshold: 75 V
    housing colour
    Grey
    connections - terminals
    Screw clamp terminal
    drop-out voltage
    16 V
    minimum holding current
    1.5 mA DC
    maximum power dissipation in W
    1.5 W
    maximum switching voltage
    125 V DC
    252 V AC
    [Ue] rated operational voltage
    <= 125 V DC conforming to IEC 60947-5-1
    <= 230 V AC conforming to IEC 60947-5-1
    network frequency
    50/60 Hz
    [Ie] rated operational current
    1 A AC-13 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
    1 A AC-14 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
    1 A AC-15 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
    1 A DC-13 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
    2 A AC-12 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
    2 A DC-12 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
    minimum switching current
    3 mA
    minimum switching voltage
    17 V
    electrical reliability
    <= 0.00000001
    operating time
    <= 12 ms between de-energisation of coil and closing of NC contact
    <= 12 ms between de-energisation of coil and closing of NO contact
    <= 12 ms between energisation of coil and closing of NC contact
    <= 12 ms between energisation of coil and closing of NO contact
    contact bounce time
    <= 3 ms
    operating rate in Hz
    6 Hz at no-load
    0.5 Hz at Ie
    mechanical durability
    20000000 cycles
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    250 V conforming to VDE 0110 group C
    flame retardance
    V0 conforming to UL 94
    cable cross section
    0.34…2.5 mm², 1 or 2 wires flexible with cable end
    0.6…2.5 mm², 1 or 2 wires flexible without cable end
    0.27…2.5 mm², 2 wires rigid
    0.27…4 mm², 1 wire rigid
    operating position
    Any position
    installation category
    II conforming to IEC 60947-1
    mounting support
    Asymmetrical DIN rail
    Combination rail
    Symmetrical DIN rail
    net weight
    0.095 kg
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    1500 V between independent contacts
    2500 V between wired interface and earth
    4000 V between coil circuit and contact circuits
    standards
    IEC 60947-5-1
    product certifications
    DNV
    CSA
    UL
    BV
    LROS (Lloyds register of shipping)
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TC
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    6 gn conforming to IEC 60068-2-6 (f = 10…55 Hz)
    electromagnetic compatibility
    1.2/50 ms shock waves immunity test conforming to IEC 255-4
    1.2/50 ms shock waves immunity test conforming to IEC 255-4
    Electrostatic discharge immunity test, level 3 8 kV conforming to IEC 61000-4-2
    Rapid transients immunity test on input/output 1 kV conforming to IEC 61000-4-4
    Rapid transients immunity test on power supply 2 kV conforming to IEC 61000-4-4
    ambient air temperature for operation
    -20…60 °C at Un
    -5…40 °C unrestricted operation
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 3000 m
    pollution degree
    3 conforming to IEC 60947-5-1
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    96 g
    Package 1 Height
    7.5 cm
    Package 1 width
    2.3 cm
    Package 1 Length
    8.8 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    506 g
    Package 2 Height
    9 cm
    Package 2 width
    7 cm
    Package 2 Length
    10.8 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    50
    Package 3 Weight
    5.512 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format htm
    Size 213 B
    Date 3/9/09
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 102.8 KB
    Date 6/1/09
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ABR1E412F : input interface module - 17.5 mm - electromechanical - 110..127 V DC - 2 NO
    Description
    input interface module - 17.5 mm - electromechanical - 110..127 V DC - 2 NO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    input interface module - 17.5 mm - electromechanical - 110..127 V DC - 2 NO
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Interfaces ABR-1 ABR-2 ABS-2 (Version Add ROHS Directive)
    Description
    Zelio Interfaces ABR-1 ABR-2 ABS-2
    prp.document.label.format pdf
    Size 393.1 KB
    Date 7/22/19
    Description
    Zelio Interfaces ABR-1 ABR-2 ABS-2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ABR1E412F : input interface module - 17.5 mm - electromechanical - 110..127 V DC - 2 NO
    Description
    input interface module - 17.5 mm - electromechanical - 110..127 V DC - 2 NO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    input interface module - 17.5 mm - electromechanical - 110..127 V DC - 2 NO
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.4 MB
    Date 4/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Electromechanical Interface Module
    Dimensions



  • Connections and Schema

    Electromechanical Interface Module
    Example of Application with PLC

    Interfacing PLC discrete inputs


    S1, S2
    Pushbuttons series contacts
    (1)
    2-wire sensors
    (2)
    PLC positive logic discrete inputs
    (3)
    3-wire sensors


    Interface with Mechanical Indication + LED
    Circuit Diagram

    2 N/O