Welcome to the Schneider Electric corporate Website

Select your location

View all   Uniflair Room Cooling Accessories
Schneider Electric ACFS76098 Image

ACFS76098

Schneider Electric ACFS76098 Image
ACFS76098

Uniflair Floorstand 610mm (24in) - Frame 7

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Uniflair Floorstand 610mm (24in) - Frame 7
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Maximum Height
    610.0 mm
    Maximum Width
    2572.0 mm
    Maximum Depth
    855.0 mm
    Net Weight
    57.15 kg
    Shipping Weight
    59.87 kg
    Shipping Height
    711.0 mm
    Shipping Width
    2692.0 mm
    Shipping Depth
    965.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    Description
    Uniflair LE Accessories Manual
    prp.document.label.format pdf
    Size 5.4 MB
    Date 6/12/15
    Description
    Uniflair LE Accessories Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACFS-FR7 - Uniflair Floorstand, Frame-7 (Version 0)
    Files in document
    pdf
    300.3 KB
    zip
    331.1 KB
    Description
    Cooling Solutions, Uniflair Floor Stands
    prp.document.label.format zip
    Size 631.4 KB
    Date 2/11/15
    Files in document
    pdf
    300.3 KB
    zip
    331.1 KB
    Description
    Cooling Solutions, Uniflair Floor Stands
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /