Welcome to the Schneider Electric corporate Website

Select your location

View all   Actassi
Schneider Electric ACT100P3UCR3RGY Image

ACT100P3UCR3RGY

Green premium brand logo
Schneider Electric ACT100P3UCR3RGY Image
ACT100P3UCR3RGY
Green premium brand logo

Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CMR

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product or component type
    Copper cable
    colour tint
    Grey
    cable shielding type
    U/UTP
    Complementary
    type of cable
    Multipair cable
    communication network category
    3
    minimum return loss
    Guaranteed: 12 dB at 0.772 MHz
    Guaranteed: 12 dB at 1 MHz
    Guaranteed: 12 dB at 4 MHz
    Guaranteed: 12 dB at 8 MHz
    Guaranteed: 12 dB at 10 MHz
    Guaranteed: 10 dB at 16 MHz
    attenuation
    Guaranteed: 2.2 dB @ 0.772 MHz
    Guaranteed: 2.6 dB @ 1 MHz
    Guaranteed: 5.6 dB @ 4 MHz
    Guaranteed: 8.5 dB @ 8 MHz
    Guaranteed: 9.7 dB @ 10 MHz
    Guaranteed: 13.1 dB @ 16 MHz
    near end crosstalk [NEXT]
    Guaranteed: 43 dB at 0.772 MHz
    Guaranteed: 41 dB at 1 MHz
    Guaranteed: 32 dB at 4 MHz
    Guaranteed: 28 dB at 8 MHz
    Guaranteed: 26 dB at 10 MHz
    Guaranteed: 23 dB at 16 MHz
    maximum loop resistance
    93.8 Ohm
    capacitance unbalance
    330 pF / 100 m
    maximum resistance unbalance
    5 %
    wire insulation material
    PE
    AWG gauge
    AWG 24
    cable outer diameter
    22 mm
    cable length
    305 m
    Environment
    ambient air temperature for operation
    -20…60 °C
    flame retardance
    CMR
    standards
    ANSI/TIA/EIA-568-B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 6.4)
    Description
    All the components for an network connectivity system
    prp.document.label.format pdf
    Size 116.9 MB
    Date 4/9/20
    Description
    All the components for an network connectivity system
    Actassi (Version 1.0)
    Description
    Actassi offer for Asia / Pacific
    prp.document.label.format pdf
    Size 3.8 MB
    Date 5/30/16
    Description
    Actassi offer for Asia / Pacific
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ACT100P3UCR3RGY : ACT100P3UCR3RGY_ROHS_CHINA_DECLARATION
    Description
    ACT100P3UCR3RGY_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    ACT100P3UCR3RGY_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 29.8 KB
    Date 3/9/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT100P3UCR3RGY : ACT100P3UCR3RGY_ROHS_DECLARATION
    Description
    ACT100P3UCR3RGY_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    ACT100P3UCR3RGY_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT100P3UCR3RGY : ACT100P3UCR3RGY_REACH_DECLARATION
    Description
    ACT100P3UCR3RGY_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    ACT100P3UCR3RGY_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /