Welcome to the Schneider Electric corporate Website

Select your location

View all   Actassi
Schneider Electric ACT4P5EUCM3RBBU Image

ACT4P5EUCM3RBBU

Green premium brand logo
Schneider Electric ACT4P5EUCM3RBBU Image
ACT4P5EUCM3RBBU
Green premium brand logo

Actassi - cable - category 5e - 4 pair - UTP - 305m - blue - CM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product or component type
    Copper cable
    colour tint
    Blue
    cable shielding type
    U/UTP
    Complementary
    type of cable
    4 pair cables
    communication network category
    5e
    minimum return loss
    Guaranteed: 19.4 dB at 0.772 MHz
    Guaranteed: 20 dB at 1 MHz
    Guaranteed: 23 dB at 4 MHz
    Guaranteed: 24.5 dB at 8 MHz
    Guaranteed: 25 dB at 10 MHz
    Guaranteed: 25 dB at 16 MHz
    Guaranteed: 25 dB at 20 MHz
    Guaranteed: 24.3 dB at 25 MHz
    Guaranteed: 23.6 dB at 31.25 MHz
    Guaranteed: 21.5 dB at 62.5 MHz
    Guaranteed: 20.1 dB at 100 MHz
    attenuation
    Guaranteed: 1.8 dB @ 0.772 MHz per 100 m cable
    Guaranteed: 2 dB @ 1 MHz per 100 m cable
    Guaranteed: 4.1 dB @ 4 MHz per 100 m cable
    Guaranteed: 5.8 dB @ 8 MHz per 100 m cable
    Guaranteed: 6.5 dB @ 10 MHz per 100 m cable
    Guaranteed: 8.2 dB @ 16 MHz per 100 m cable
    Guaranteed: 9.3 dB @ 20 MHz per 100 m cable
    Guaranteed: 10.4 dB @ 25 MHz per 100 m cable
    Guaranteed: 11.7 dB @ 31.25 MHz per 100 m cable
    Guaranteed: 17 dB @ 62.5 MHz per 100 m cable
    Guaranteed: 22 dB @ 100 MHz per 100 m cable
    power sum near-end crosstalk [PSNEXT]
    Guaranteed: 64 dB at 0.772 MHz
    Guaranteed: 62.3 dB at 1 MHz
    Guaranteed: 53.3 dB at 4 MHz
    Guaranteed: 48.8 dB at 8 MHz
    Guaranteed: 47.3 dB at 10 MHz
    Guaranteed: 44.3 dB at 16 MHz
    Guaranteed: 42.8 dB at 20 MHz
    Guaranteed: 41.3 dB at 25 MHz
    Guaranteed: 39.9 dB at 31.25 MHz
    Guaranteed: 35.4 dB at 62.5 MHz
    Guaranteed: 32.3 dB at 100 MHz
    near end crosstalk [NEXT]
    Guaranteed: 67 dB at 0.772 MHz
    Guaranteed: 65.3 dB at 1 MHz
    Guaranteed: 56.3 dB at 4 MHz
    Guaranteed: 51.8 dB at 8 MHz
    Guaranteed: 50.3 dB at 10 MHz
    Guaranteed: 47.3 dB at 16 MHz
    Guaranteed: 45.8 dB at 20 MHz
    Guaranteed: 44.3 dB at 25 MHz
    Guaranteed: 42.9 dB at 31.25 MHz
    Guaranteed: 38.4 dB at 62.5 MHz
    Guaranteed: 35.3 dB at 100 MHz
    input impedance
    100 Ohm (+/- 6) at 1…100 MHz
    maximum loop resistance
    93.8 Ohm
    capacitance unbalance
    330 pF / 100 m
    maximum resistance unbalance
    5 %
    wire insulation material
    PE
    conductor material
    Solid bare copper
    AWG gauge
    AWG 24
    cable outer diameter
    4.9 mm
    cable length
    305 m
    Environment
    ambient air temperature for operation
    75 °C
    product certifications
    UL
    flame retardance
    CM
    standards
    ANSI/TIA/EIA-568-B
    UL 444
    ISO/IEC 11801
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 39 KB
    Date 10/24/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ACT4P5EUCM3RBBU : Actassi - cable - category 5e - 4 pair - UTP - 305m - blue - CM
    Description
    Actassi - cable - category 5e - 4 pair - UTP - 305m - blue - CM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Actassi - cable - category 5e - 4 pair - UTP - 305m - blue - CM
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT4P5EUCM3RBBU : Actassi - cable - category 5e - 4 pair - UTP - 305m - blue - CM
    Description
    Actassi - cable - category 5e - 4 pair - UTP - 305m - blue - CM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Actassi - cable - category 5e - 4 pair - UTP - 305m - blue - CM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT4P5EUCM3RBBU : Actassi - cable - category 5e - 4 pair - UTP - 305m - blue - CM
    Description
    Actassi - cable - category 5e - 4 pair - UTP - 305m - blue - CM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Actassi - cable - category 5e - 4 pair - UTP - 305m - blue - CM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /