Welcome to the Schneider Electric corporate Website

Select your location

View all   Actassi
Schneider Electric ACT4PF6ULS3RBWE Image

ACT4PF6ULS3RBWE

Green premium brand logo
Schneider Electric ACT4PF6ULS3RBWE Image
ACT4PF6ULS3RBWE
Green premium brand logo

Category6, F2 4pr UTP Cable 305m White, LSZH

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product or component type
    Copper cable
    colour tint
    White
    cable shielding type
    F/UTP
    Complementary
    type of cable
    4 pair cables
    communication network category
    6
    minimum return loss
    Guaranteed: 28.8 dB at 1 MHz
    Guaranteed: 32.9 dB at 250 MHz
    Guaranteed: 34.4 dB at 4 MHz
    Guaranteed: 34.8 dB at 16 MHz
    Guaranteed: 35.2 dB at 62.5 MHz
    Guaranteed: 36.3 dB at 10 MHz
    Guaranteed: 38.5 dB at 200 MHz
    Guaranteed: 38.9 dB at 20 MHz
    Guaranteed: 39.9 dB at 100 MHz
    Guaranteed: 40.3 dB at 31.25 MHz
    attenuation
    Guaranteed: 1.6 dB @ 1 MHz per 105 m cable
    Guaranteed: 13.8 dB @ 62.5 MHz per 105 m cable
    Guaranteed: 17.7 dB @ 100 MHz per 105 m cable
    Guaranteed: 25.3 dB @ 200 MHz per 105 m cable
    Guaranteed: 28.5 dB @ 250 MHz per 105 m cable
    Guaranteed: 3.4 dB @ 4 MHz per 105 m cable
    Guaranteed: 5.4 dB @ 10 MHz per 105 m cable
    Guaranteed: 6.9 dB @ 16 MHz per 105 m cable
    Guaranteed: 7.7 dB @ 20 MHz per 105 m cable
    Guaranteed: 9.7 dB @ 31.25 MHz per 105 m cable
    near end crosstalk [NEXT]
    Guaranteed: 99 dB at 1 MHz
    Guaranteed: 66.4 dB at 100 MHz
    Guaranteed: 66.6 dB at 250 MHz
    Guaranteed: 68.3 dB at 62.5 MHz
    Guaranteed: 68.6 dB at 200 MHz
    Guaranteed: 72.5 dB at 20 MHz
    Guaranteed: 73.9 dB at 31.25 MHz
    Guaranteed: 80.2 dB at 10 MHz
    Guaranteed: 83.6 dB at 16 MHz
    Guaranteed: 88.2 dB at 4 MHz
    power sum far end crosstalk [PSFEXT]
    72 dB at 20 MHz
    87 dB at 4 MHz
    95 dB at 1 MHz
    64.3 dB at 100 MHz
    65.2 dB at 200 MHz
    65.2 dB at 250 MHz
    65.4 dB at 62.5 MHz
    73.4 dB at 31.25 MHz
    73.9 dB at 16 MHz
    77.8 dB at 10 MHz
    input impedance
    100 Ohm (+/- 15 %) at 1…100 Hz
    100 Ohm (+/- 22 %) at 100…250 Hz
    maximum loop resistance
    73.2 Ohm
    capacitance unbalance
    330 pF / 100 m
    maximum resistance unbalance
    5 %
    wire insulation material
    PE
    conductor material
    Solid bare copper
    AWG gauge
    AWG 23
    cable outer diameter
    6.5 mm
    cable length
    305 m
    Environment
    ambient air temperature for operation
    75 °C
    product certifications
    UL
    flame retardance
    LSZH
    standards
    IEC 61156-5
    TIA/EIA-568-B
    ISO/IEC 11801
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ACT4PF6ULS3RBWE : Category6, F2 4pr UTP Cable 305m White, LSZH
    Description
    Category6, F2 4pr UTP Cable 305m White, LSZH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Category6, F2 4pr UTP Cable 305m White, LSZH
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT4PF6ULS3RBWE : Category6, F2 4pr UTP Cable 305m White, LSZH
    Description
    Category6, F2 4pr UTP Cable 305m White, LSZH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Category6, F2 4pr UTP Cable 305m White, LSZH
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT4PF6ULS3RBWE : Category6, F2 4pr UTP Cable 305m White, LSZH
    Description
    Category6, F2 4pr UTP Cable 305m White, LSZH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Category6, F2 4pr UTP Cable 305m White, LSZH
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /