Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XM
Schneider Electric ACW23M119012 Image
Discontinued

ACW23M119012

Schneider Electric ACW23M119012 Image
Discontinued
ACW23M119012

Electromechanical pressure sensor adjustable 2 bar max

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
End-of-service soon on 30 November 2021
The maximum number of products that can be compared is 4. Remove already added products.

ACW23M119012 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    OsiSense XM
    pressure sensor name
    ACW
    pressure sensor type
    Electromechanical pressure sensor
    product specific application
    For regulation between 2 thresholds
    scale type
    Adjustable differential
    contacts type and composition
    2 C/O simultaneous, snap action
    cable entry
    1 entry tapped for ISO M20 cable gland
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    materials in contact with fluid
    Phosphor bronze
    pressure sensor size
    0.7 bar
    adjustable range of switching point on falling pressure
    0.07…0.7 bar
    adjustable range of switching point on rising pressure
    0.12…1.18 bar
    pressure actuator
    Bellows
    electrical circuit type
    Control circuit
    Complementary
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
    controlled fluid
    Air (-73…125 °C)
    Hydraulic oil (-73…125 °C)
    Non-corrosive fluid (-73…125 °C)
    short-circuit protection
    10 A cartridge fuse, type gG
    enclosure material
    Zinc alloy
    possible differential minimum at low setting
    0.05 bar
    possible differential minimum at high setting
    0.05 bar
    possible differential maximum at low setting
    0.48 bar
    possible differential maximum at high setting
    0.48 bar
    maximum permissible pressure - per cycle
    2 bar
    mechanical durability
    1000000 cycles
    setting
    External
    local display
    Without
    terminals description ISO n°1
    (3-4)NO
    (1-2)NC
    width
    88 mm
    height
    190 mm
    depth
    68 mm
    net weight
    1.75 kg
    Environment
    protective treatment
    TC
    standards
    EN/IEC 60947-5-1
    CE
    product certifications
    CSA
    EAC
    UL recognized
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    ambient air temperature for operation
    -56…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.542 kg
    Package 1 Height
    7.5 cm
    Package 1 width
    10 cm
    Package 1 Length
    20.5 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 23.5 MB
    Date 6/14/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 218.3 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACW23M119012 : ACW23M119012_ROHS_DECLARATION
    Description
    ACW23M119012_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    ACW23M119012_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.