Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altira
Schneider Electric ALB47657 Image
To be discontinued

ALB47657

Schneider Electric ALB47657 Image
To be discontinued
ALB47657

Altira - cover frame - 3 gangs horizontal - polar white - 71 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Altira
    aesthetic cover frame name
    White
    product or component type
    Cover frame
    cover frame colour tint
    Polar white (RAL 9003)
    Complementary
    number of modules
    6 modules
    number of gangs
    3 gangs horizontal
    fixing mode
    Pressure-fixed at 4 points
    surface treatment
    Antibacterial
    surface finish
    Satin
    depth
    13.5 mm
    distance between centers
    71 mm
    net weight
    0.035 kg
    Environment
    environmental characteristic
    UV resistant
    Oil
    Ammonia
    Liquid soap
    Petrol
    Bleach
    Window-cleaning fluid
    Hydrogen peroxide (H2O2)
    Acetone
    Alcohol
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 305.4 KB
    Date 6/30/15
    Size pdf
    Size 479 KB
    Date 12/16/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ALB47657_ROHS_DECLARATION
    Description
    ALB47657_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    ALB47657_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /