Welcome to the Schneider Electric corporate Website

Select your location

View all   Tego Dial
Schneider Electric APD1A12D24 Image
Discontinued

APD1A12D24

Schneider Electric APD1A12D24 Image
Discontinued
APD1A12D24

PLATE DIN 24X48 1H2L

Show more characteristics
APD1A12D24 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plate
    range of product
    Tego Dial
    type of coupling
    2 devices
    Complementary
    accessory dimension
    24 x 48 mm
    depth
    100 mm
    height
    24 mm
    height pitches number
    1
    number of devices
    2
    net weight
    0.115 kg
    terminal type
    DIN displays
    width
    48 mm
    width pitches number
    2
    Environment
    standards
    DIN
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 83 KB
    Date 1/13/05
    Files in document
    dwg
    40.6 KB
    dwf
    1.3 KB
    dxf
    38.6 KB
    wmf
    2.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    APD1P... Control console DialPACK (Version 3)
    Description
    Presentation, mounting examples
    prp.document.label.format pdf
    Size 1.4 MB
    Date 4/1/00
    Description
    Presentation, mounting examples
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /