Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Tego Dial
Schneider Electric APD1A34H00 Image
To be discontinued

APD1A34H00

Schneider Electric APD1A34H00 Image
To be discontinued
APD1A34H00

PLATE MAGELIS XBT-H 3H4L

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plate
    range of product
    Tego Dial
    type of coupling
    1 device
    Complementary
    depth
    100 mm
    height pitches number
    3
    number of devices
    1
    product compatibility
    XBTH
    product destination
    XBT H
    net weight
    0.55 kg
    terminal type
    Magelis terminals and displays
    width pitches number
    4
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Plates for MAGELIS terminals and display units\XBT H - APD1A34H00 (Version 1.0)
    Files in document
    dwg
    42.4 KB
    dwf
    1.6 KB
    dxf
    43.9 KB
    wmf
    3.7 KB
    prp.document.label.format zip
    Size 91.6 KB
    Date 1/13/05
    Files in document
    dwg
    42.4 KB
    dwf
    1.6 KB
    dxf
    43.9 KB
    wmf
    3.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.