Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Tego Dial
Schneider Electric APD1V12 Image
To be discontinued

APD1V12

Schneider Electric APD1V12 Image
To be discontinued
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Solid plate
    range of product
    Tego Dial
    Complementary
    depth
    0 mm
    height pitches number
    1
    net weight
    0.13 kg
    width pitches number
    2
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Empty plates\H = 1 x 50 mm, L = 2 x 75 mm - APD1V12 (Version 1.0)
    Files in document
    dwg
    39.9 KB
    dwf
    1.2 KB
    dxf
    37.4 KB
    wmf
    2.3 KB
    prp.document.label.format zip
    Size 80.8 KB
    Date 1/13/05
    Files in document
    dwg
    39.9 KB
    dwf
    1.2 KB
    dxf
    37.4 KB
    wmf
    2.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    APD1P... Control console DialPACK (Version 3)
    Description
    Presentation, mounting examples
    prp.document.label.format pdf
    Size 1.4 MB
    Date 4/1/00
    Description
    Presentation, mounting examples
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.