Welcome to the Schneider Electric corporate Website

Select your location

View all   NetShelter CX Enclosures
Schneider Electric AR4018I Image

AR4018I

Schneider Electric AR4018I Image
AR4018I

NetShelter CX 18U soundproofed Server Room in a Box Enclosure International

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Description
    Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
    Model Name
    NetShelter CX 18U soundproofed Server Room in a Box Enclosure International
    Includes
    Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side Panels
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Aruba
    Input
    Nominal Input Voltage
    200V
    208V
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    IEC-320 C14
    Cord Length
    1.95 meters
    Physical
    Net Weight
    138.0 kg
    Maximum Height
    1015.0 mm
    Maximum Width
    750.0 mm
    Maximum Depth
    1130.0 mm
    Shipping Weight
    170.0 kg
    Shipping Height
    1250.0 mm
    Shipping Width
    800.0 mm
    Shipping Depth
    1200.0 mm
    Minimum Mounting Depth
    28.35
    Maximum Mounting Depth
    31.5
    Rack Height
    18 U
    Color
    Grey , Oak
    Units per Pallet
    1.0
    Conformance
    Approvals
    EIA 19 Inch , EN 60950
    Standard warranty
    2 year (manufacturer's defect)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • English12
    CAD
    Format
    Size
    Date
    Add to My Documents
    NetShelter CX Visio Stencil (Version V0)
    Files in document
    zip
    162.1 KB
    zip
    162.1 KB
    Description
    Visio Stencils for all NetShelter CX Enclosures
    prp.document.label.format zip
    Size 324.2 KB
    Date 4/29/14
    Files in document
    zip
    162.1 KB
    zip
    162.1 KB
    Description
    Visio Stencils for all NetShelter CX Enclosures
    AR4018I - NetShelter CX 18U Soundproofed Server Room in a Box Enclosure International (Version V1)
    Files in document
    pdf
    134.8 KB
    zip
    134.6 KB
    Description
    Racks and Enclosures, NetShelter CX
    prp.document.label.format zip
    Size 269.3 KB
    Date 3/9/12
    Files in document
    pdf
    134.8 KB
    zip
    134.6 KB
    Description
    Racks and Enclosures, NetShelter CX
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Netshelter CX in Healthcare (Version V2)
    Description
    NetShelter CX, solving problems for the Healthcare vertical
    prp.document.label.format pdf
    Size 64.6 KB
    Date 7/7/16
    Description
    NetShelter CX, solving problems for the Healthcare vertical
    NetShelter CX Solutions for Cisco 2960 Switches (Version V1)
    Description
    APC NetShelter CX cabinets support quiet deployment of Cisco Catalyst 2960 switches directly into offices, doing away with the need for dedicated, air conditioned networking closets.
    prp.document.label.format pdf
    Size 539.4 KB
    Date 6/5/13
    Description
    APC NetShelter CX cabinets support quiet deployment of Cisco Catalyst 2960 switches directly into offices, doing away with the need for dedicated, air conditioned networking closets.
    NetShelter CX in Small to Medium Businesses (Version V1)
    Description
    NetShelter CX, Solving problems for small to medium businesses
    prp.document.label.format pdf
    Size 355.3 KB
    Date 6/5/13
    Description
    NetShelter CX, Solving problems for small to medium businesses
    Netshelter CX in Retail (Version V1)
    Description
    NetShelter CX, solving problems for the Retail vertical
    prp.document.label.format pdf
    Size 354.7 KB
    Date 6/5/13
    Description
    NetShelter CX, solving problems for the Retail vertical
    Netshelter CX in Education (Version V1)
    Description
    NetShelter CX, solving problems for the Education vertical
    prp.document.label.format pdf
    Size 374.5 KB
    Date 5/24/13
    Description
    NetShelter CX, solving problems for the Education vertical
    NetShelter CX Rack PDU Compatibilty Guide (Version V0)
    Description
    Full list of compatible Rack PDUs for the NetShelter CX enclosures
    prp.document.label.format pdf
    Size 60.8 KB
    Date 5/15/12
    Description
    Full list of compatible Rack PDUs for the NetShelter CX enclosures
    Netshelter CX in AV (Version V0)
    Description
    NetShelter CX, solving problems for the AV market
    prp.document.label.format pdf
    Size 163.3 KB
    Date 8/19/11
    Description
    NetShelter CX, solving problems for the AV market
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter CX Enclosure Technical Guide (Version V4)
    Files in document
    pdf
    600.3 KB
    zip
    345.9 KB
    Description
    Technical Guide containing technical specifications on noise reduction, thermal, and airflow performance for the NetShelter CX enclosures.
    prp.document.label.format zip
    Size 946.1 KB
    Date 8/18/11
    Files in document
    pdf
    600.3 KB
    zip
    345.9 KB
    Description
    Technical Guide containing technical specifications on noise reduction, thermal, and airflow performance for the NetShelter CX enclosures.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version V3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    prp.document.label.format pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version V3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    prp.document.label.format zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.