Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Cable Management
Schneider Electric AR7727 Image

AR7727

Schneider Electric AR7727 Image
AR7727

Vertical Cable Manager for NetShelter SX 45U Networking Enclosure (Qty 4)

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    2 piece cable management sections with smooth plastic fingers at 1U increments to allow patch cords to enter and exit in an organized manner.
    Model Name
    Vertical Cable Manager for NetShelter SX 45U Networking Enclosure (Qty 4)
    Includes
    Installation guide , Mounting Hardware
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Net Weight
    6.27 kg
    Maximum Height
    1956.0 mm
    Maximum Width
    25.0 mm
    Maximum Depth
    170.0 mm
    Shipping Weight
    6.82 kg
    Shipping Height
    178.0 mm
    Shipping Width
    152.0 mm
    Shipping Depth
    1090.0 mm
    Color
    Black
    Conformance
    Approvals
    TAA compliance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Cable Management for Enclosure and Rack Systems Brochure (Version 9)
    Files in document
    pdf
    4.8 MB
    zip
    14.6 MB
    Description
    Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
    Size zip
    Size 19.5 MB
    Date 1/14/14
    Files in document
    pdf
    4.8 MB
    zip
    14.6 MB
    Description
    Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Vertical Cable Manager for NetShelter SX Networking Enclosure 45U (Version 1)
    Description
    Installation sheet for Vertical Cable Managers in NetShelter SX Networking Enclosure 45U
    Size pdf
    Size 693.8 KB
    Date 2/3/16
    Description
    Installation sheet for Vertical Cable Managers in NetShelter SX Networking Enclosure 45U
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Size pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    Size zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /