Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Cable Management
Schneider Electric AR8170BLK Image

AR8170BLK

Schneider Electric AR8170BLK Image
AR8170BLK

Power Cable Trough, InfraStruXure PDU, 600mm Wide, 48U

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Shielding troughs allow for overhead routing of power cables/whips on top of the NetShelter enclosures and 4 post racks. The troughs attach without tools to the roof for ease of installation, and ship with ground studs and one 8 inch/203mm grounding strap.
    Model Name
    Power Cable Trough, InfraStruXure PDU, 600mm Wide, 48U
    Includes
    Installation guide , Qty 1 - 8 inch/20cm grounding strap
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    7.27 kg
    Maximum Height
    404.0 mm
    Maximum Width
    580.0 mm
    Maximum Depth
    323.0 mm
    Shipping Weight
    9.77 kg
    Shipping Height
    338.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    457.0 mm
    Color
    Black
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter Enclosure Accessories : Trough 47 U (Sheet) (Version 0)
    Files in document
    pdf
    241.1 KB
    pdf
    241.3 KB
    Description
    Install Sheet for 47U trough
    Size zip
    Size 482.4 KB
    Date 2/24/03
    Files in document
    pdf
    241.1 KB
    pdf
    241.3 KB
    Description
    Install Sheet for 47U trough
    CAD
    Format
    Size
    Date
    Add to My Documents
    AR8170BLK - 47U Cable Trough (Version 0)
    Description
    InfraStruXure, ISX 40kW, With Transformer, With Meter, ISX Components, Rack Enclosures and Accessories, Power Cable Troughs
    Size zip
    Size 545.1 KB
    Date 2/20/09
    Description
    InfraStruXure, ISX 40kW, With Transformer, With Meter, ISX Components, Rack Enclosures and Accessories, Power Cable Troughs
    AR8170BLK - 47U Cable Trough (Version 0)
    Description
    InfraStruXure, ISX 40kW, Without Transformer, Without Meter, ISX Components, Rack Enclosures and Accessories, Power Cable Troughs
    Size zip
    Size 545.1 KB
    Date 2/20/09
    Description
    InfraStruXure, ISX 40kW, Without Transformer, Without Meter, ISX Components, Rack Enclosures and Accessories, Power Cable Troughs
    AR8170BLK - 47U Cable Trough (Version 0)
    Description
    InfraStruXure, ISX 40kW, Without Transformer, With Meter, ISX Components, Rack Enclosures and Accessories, Power Cable Troughs
    Size zip
    Size 545.1 KB
    Date 2/20/09
    Description
    InfraStruXure, ISX 40kW, Without Transformer, With Meter, ISX Components, Rack Enclosures and Accessories, Power Cable Troughs
    AR8170BLK - 47U Cable Trough (Version 0)
    Description
    InfraStruXure, ISX 40kW, With Transformer, Without Meter, ISX Components, Rack Enclosures and Accessories, Power Cable Troughs
    Size zip
    Size 545.1 KB
    Date 2/20/09
    Description
    InfraStruXure, ISX 40kW, With Transformer, Without Meter, ISX Components, Rack Enclosures and Accessories, Power Cable Troughs
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Size pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    Size zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /