Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 5
Schneider Electric ATV452U55 Image
Discontinued

ATV452U55

Schneider Electric ATV452U55 Image
Discontinued
ATV452U55

ALTIVAR 45-2 5.5 kW 380/415V 3 phases - IP20

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ATV452U55 is replaced by:
Product
Qty
ATV71HU55N4
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 April 2005
1
  • Main
    range of product
    Altivar 5
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...415 V - 15...10 %
    supply frequency
    50...60 Hz - 5...5 %
    network frequency limits
    47.5…63 Hz
    network number of phases
    3 phases
    motor power kW
    5.5 kW
    motor power hp
    7.5 hp
    line current
    20 A
    continuous output current
    13 A
    speed drive output frequency
    1…132 Hz
    display type
    7 segments
    output voltage
    <= power supply voltage
    physical interface
    Serial link
    height
    442 mm
    width
    239 mm
    depth
    192 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m
    > 1000 m with current derating 3 % per 1000 m
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Variable speed controllers for asynchronous motors. (Version 00)
    Description
    Variable speed controllers for asynchronous motors.
    prp.document.label.format pdf
    Size 7.4 MB
    Date 11/5/03
    Description
    Variable speed controllers for asynchronous motors.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.