Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 5
Schneider Electric ATV452VD45 Image
Discontinued

ATV452VD45

Schneider Electric ATV452VD45 Image
Discontinued
ATV452VD45

ALTIVAR 45-2 45 kW-380/415V 3 phases - IP20

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV452VD45 is replaced by:
Product
Qty
ATV71HD37N4
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 April 2005
1
  • Main
    range of product
    Altivar 5
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...415 V - 15...10 %
    supply frequency
    50...60 Hz - 5...5 %
    network frequency limits
    47.5…63 Hz
    network number of phases
    3 phases
    motor power kW
    45 kW
    motor power hp
    60 hp
    line current
    140 A
    continuous output current
    94 A
    speed drive output frequency
    1…80 Hz
    display type
    7 segments
    output voltage
    <= power supply voltage
    physical interface
    Serial link
    height
    860 mm
    width
    484 mm
    depth
    350 mm
    Environment
    IP degree of protection
    IP10
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m
    > 1000 m with current derating 3 % per 1000 m
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Variable speed controllers for asynchronous motors. (Version 00)
    Description
    Variable speed controllers for asynchronous motors.
    Size pdf
    Size 7.4 MB
    Date 11/5/03
    Description
    Variable speed controllers for asynchronous motors.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /