Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 58
Schneider Electric ATV58HD64N4X Image
Discontinued

ATV58HD64N4X

Schneider Electric ATV58HD64N4X Image
Discontinued
ATV58HD64N4X

ATV58 500V 45KW/HSK 380/500V 60HP

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ATV58HD64N4X may be replaced by any of the following products:
Product
Qty
ATV61HD55N4
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 February 2005
  • 02/01/05
1
ATV930D45N4
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 February 2005
  • 01/01/07
1
ATV71HD45N4
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 February 2005
  • 02/01/05
1
  • Main
    range of product
    Altivar 58
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...500 V - 10...10 %
    supply frequency
    50...60 Hz - 5...5 %
    network frequency limits
    47.5…63 Hz
    network number of phases
    3 phases
    motor power kW
    45 kW
    motor power hp
    60 hp
    speed drive output frequency
    0.1…500 Hz
    switching frequency
    4 kHz
    local signalling
    1 graphic display terminal
    communication port protocol
    Modbus
    physical interface
    RS485 multidrop serial link
    transmission rate
    9.6...19.2 kbauds
    option card
    Communication card for Profibus DP
    Communication card for CANopen
    Communication card for DeviceNet
    Communication card for Ethernet
    Communication card for Fipio
    Communication card for Uni-Telway
    Communication card for Interbus-S
    Communication card for Modbus Plus
    Communication card for AS-Interface
    Environment
    IP degree of protection
    IP21
    IP41 on upper part
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m
    > 1000 m with current derating 3 % per 1000 m
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    User's manual ATV58H/P (Version 5)
    Description
    Variable speed controllers for asynchronous motors
    prp.document.label.format pdf
    Size 1.6 MB
    Date 8/12/02
    Description
    Variable speed controllers for asynchronous motors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.