Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 61 Plus
Schneider Electric ATV61EXA2M18N Image

ATV61EXA2M18N

Schneider Electric ATV61EXA2M18N Image
ATV61EXA2M18N

variable speed drive ATV61 Plus - 1800 kW - 500V - IP23

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar 61 Plus
    product or component type
    Variable speed drive
    device short name
    ATV61
    product destination
    Asynchronous motors
    Synchronous motors
    product specific application
    Pumping and ventilation machine
    assembly style
    In floor-standing enclosure with separate air flows
    product composition
    An IP65 remote mounting kit for graphic display terminal
    Control transformer for 230 V
    A wired ready-assembled Sarel Spacial 6000 enclosure
    A switch and fast-acting fuses
    Terminals/bars for motor connection
    Integrated drive system ATV61EM24YE1
    A plinth
    EMC filter
    Integrated
    network number of phases
    3 phases
    rated supply voltage
    500...525 V +/- 10 %
    supply frequency
    50...60 Hz
    motor power kW
    1800 kW, 3 phases at 500...525 V
    line current
    2402 A at 500 V3 phases / 1800 kW
    IP degree of protection
    IP23
    Complementary
    apparent power
    2080 kVA for 500 V3 phases / 1800 kW
    prospective line Isc
    100 kA with external fuses
    continuous output current
    2430 A at 2.5 kHz, 500 V3 phases
    maximum transient current
    2916 A for 60 s 3 phases
    speed drive output frequency
    0.1…500 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2...4.9 kHz adjustable
    2.5...4.9 kHz with derating factor
    speed range
    1…100 in open-loop mode, without speed feedback
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn without speed feedback
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    transient overtorque
    120 % of nominal motor torque for 60 s
    135 % of nominal motor torque for 2 s
    braking torque
    30 % without braking resistor
    <= 125 % with braking resistor
    asynchronous motor control profile
    Flux vector control without sensor, standard
    Voltage/frequency ratio, 2 points
    Voltage/frequency ratio, 5 points
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    synchronous motor control profile
    Vector control without sensor, standard
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Automatic whatever the load
    Adjustable
    Suppressable
    Not available in voltage/frequency ratio (2 or 5 points)
    supply voltage limits
    450…578 V
    network frequency limits
    47.5…63 Hz
    overvoltage category
    Class 3 conforming to EN 50178
    local signalling
    LCD display unitoperation function, status and configuration:
    output voltage
    <= supply voltage
    isolation
    Electrical between power and control
    type of cable for external connection
    IEC cable at 40 °C, copper 70 °C / PVC
    electrical connection
    Terminal - 2.5 mm² / AWG 14 0.6 N.m (R1A, R1B, R1C, R2A, R2B) entry from the bottom
    Screw clamp terminals - 1.5 mm² 0.25 N.m (AI1-/AI1+, AI2, AO1, LI1...LI6, PWR) entry from the bottom
    Bar M12 - 16 x 240 mm² 41 N.m (L1/R, L2/S, L3/T) entry from the bottom at 6-pulse operation
    Bar M12 - 8 x 240 mm² 41 N.m (L1/R, L2/S, L3/T) entry from the bottom at 12-pulse operation
    motor recommanded cable cross section
    9 (3 x 240) mm²
    11 (3 x 185) mm²
    short-circuit protection
    3200 A fuse protection type gI - power supply upstream - at 6-pulse operation
    1600 A fuse protection type gI - power supply upstream - at 12-pulse operation
    supply
    External supply: 24 V (19…30 V)DC, <1 A
    Internal supply for reference potentiometer: 10 V (10…11 V)DC, <10 A
    Internal supply: 24 V (21…27 V)DC, <100 A
    analogue input number
    2
    analogue input type
    AI2 software-configurable voltage: 0...10 V DC, 24 V max, impedance: 30 kOhm, sampling time: 1.5…2.5 ms, resolution: 11 bits
    AI1-/Al1+ bipolar differential voltage: +/- 10 V DC, 24 V max, sampling time: 1.5…2.5 ms, resolution: 11 bits + sign
    AI2 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, sampling time: 1.5…2.5 ms, resolution: 11 bits
    analogue output number
    1
    analogue output type
    Software-configurable voltage: (AO1) 0...10 V DC - 500 Ohm - sampling time: 1.5…2.5 ms - resolution: 10 bits
    Software-configurable current: (AO1) 0...20 mA/4...20 mA - 500 Ohm - sampling time: 1.5…2.5 ms - resolution: 10 bits
    discrete output number
    2
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C)NO/NC - 6.5...7.5 ms - 100000 cycles
    Configurable relay logic: (R2A, R2B)NO - 6.5...7.5 ms - 100000 cycles
    minimum switching current
    3 mA at 24 V DC (configurable relay logic)
    maximum switching current
    5 A at 250 V AC on resistive load - cos phi = 1 for configurable relay logic
    5 A at 30 V DC on inductive load - L/R = 7 ms for configurable relay logic
    5 A at 30 V DC on resistive load - L/R = 0 ms for configurable relay logic
    5 A at 250 V AC on inductive load - cos phi = 0.4 for configurable relay logic
    discrete input number
    7
    discrete input type
    Programmable (LI1...LI5) at 24 V DC <= 30 V level 1 PLC 3.5 kOhm (duration=1.5…2.5 ms)
    Switch-configurable (LI6) at 24 V DC <= 30 V level 1 PLC 1.5 kOhm (duration=1.5…2.5 ms)
    Safety input (PWR) at 24 V DC <= 30 V 1.5 kOhm
    discrete input logic
    Positive (LI1...LI6), 0...5 V (state 0), 11...30 V (state 1)
    Negative (LI1...LI6), 16...30 V (state 0), 0...10 V (state 1)
    Positive (PWR), 0...2 V (state 0), 17...30 V (state 1)
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01 to 9000 s
    braking to standstill
    By DC injection, <60 s
    protection type
    Overheating protection: drive
    Thermal protection: drive
    Short-circuit between motor phases: drive
    Input phase breaks: drive
    Overcurrent between output phases and earth: drive
    Overvoltages on the DC bus: drive
    Break on the control circuit: drive
    Against exceeding limit speed: drive
    Line supply undervoltage: drive
    Line supply overvoltage: drive
    Against input phase loss: drive
    Thermal protection: motor
    Motor phase break: motor
    Power removal: drive
    Power removal: motor
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.024/50 Hz
    communication port protocol
    Modbus
    CANopen
    connector type
    1 RJ45 (on front face) for Modbus
    1 RJ45 (on terminal) for Modbus
    Male SUB-D 9 on RJ45 for CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    9600 bps, 19200 bps for Modbus on front face
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    data format
    8 bits, 1 stop, even parity for Modbus on front face
    8 bits, odd even or no configurable parity for Modbus on terminal
    type of polarization
    No impedance for Modbus
    number of addresses
    1…247 for Modbus
    1…127 for CANopen
    method of access
    Slave CANopen
    options for enclosure configuration
    Safe standstill for power circuit
    PTC relay for power circuit
    Pt100 relay for power circuit
    Insulation monitoring for power circuit
    Design for IT networks for power circuit
    External 230 V supply terminals for power circuit
    Buffer voltage 24 V DC power supply for power circuit
    Enclosure lighting for power circuit
    Key switch (local/remote) for power circuit
    Motor heating for power circuit
    External motor fan for power circuit
    Voltmeter for power circuit
    Door handle for main switch for power circuit
    Line contactor for power circuit
    12-pulse supply for power circuit
    Ammeter for power circuit
    Enclosure heating for power circuit
    Motor choke for power circuit
    Cable entry via the top for power circuit
    Enclosure plinth for power circuit
    Relay output C/O for control circuit
    External 24 V DC supply terminals for power circuit
    Circuit breaker for power circuit
    Line reactor for power circuit
    Control terminals for control circuit
    Adaptor for 115 V logic inputs for control circuit
    Isolated amplifier for control circuit
    option card
    Communication card for Modbus TCP/IP
    Communication card for Fipio
    Communication card for Modbus/Uni-Telway
    Communication card for Modbus Plus
    Communication card for Ethernet/IP
    Communication card for DeviceNet
    Communication card for Profibus DP
    Communication card for Profibus DP V1
    Communication card for Interbus-S
    Communication card for CC-Link
    Communication card for LonWorks
    Communication card for METASYS N2
    Communication card for APOGEE FLN
    Communication card for BACnet
    Basic I/O extension card
    Extended I/O extension card
    Controller inside programmable card
    Multi-pump card
    Encoder interface cards
    operating position
    Vertical +/- 10 degree
    colour of enclosure
    Light grey (RAL 7035)
    colour of base of enclosure
    Dark grey (RAL 7022)
    width
    3400 mm
    height
    2009 mm
    depth
    642 mm
    net weight
    1925 kg
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    standards
    EN 61800-3 environments 2 category C3
    EN/IEC 61800-5-1
    EN/IEC 61800-3
    EN 61800-3 environments 1 category C3
    EN 55011 class A group 2
    product certifications
    GOST
    ATEX
    marking
    CE
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    noise level
    79 dB
    vibration resistance
    1.5 mm (f= 3…10 Hz) conforming to EN/IEC 60068-2-6
    0.6 gn (f= 10…200 Hz) conforming to EN/IEC 60068-2-6
    3M3 conforming to EN/IEC 60721-3-3
    shock resistance
    4 gn for 11 ms conforming to EN/IEC 60068-2-27
    3M2 conforming to EN/IEC 60721-3-3
    environmental characteristic
    3C2 without condensation conforming to IEC 60721-3-3
    3S2 without condensation conforming to IEC 60721-3-3
    3K3 without condensation conforming to IEC 60721-3-3
    relative humidity
    0…95 %
    ambient air temperature for operation
    0…40 °C (without derating)
    40…50 °C (with current derating of 1.2 % per °C)
    ambient air temperature for storage
    -25…70 °C
    volume of cooling air
    11000 m3/h
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    Packing Units
    Package 1 Weight
    1850.000 kg
    Package 1 Height
    20.000 dm
    Package 1 width
    6.600 dm
    Package 1 Length
    34.400 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English5
    • French1
    • German1
    • Italian1
    • Russian2
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 6/5/19
    prp.document.label.format pdf
    Size 829.7 KB
    Date 9/16/15
    ATV61 Quick Start annex: SCCR and branch circuit protection (Version 03)
    Description
    Short-Circuit Current Ratings (SCCR) and branch circuit protection
    prp.document.label.format pdf
    Size 180.5 KB
    Date 4/23/14
    Description
    Short-Circuit Current Ratings (SCCR) and branch circuit protection
    prp.document.label.format pdf
    Size 4.4 MB
    Date 2/26/14
    prp.document.label.format pdf
    Size 8.1 MB
    Date 2/26/14
    prp.document.label.format pdf
    Size 8.2 MB
    Date 2/26/14
    prp.document.label.format pdf
    Size 7.5 MB
    Date 2/26/14
    prp.document.label.format pdf
    Size 3.2 MB
    Date 6/5/19
    prp.document.label.format pdf
    Size 7.5 MB
    Date 2/26/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 4/20/16
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/17/17
  • View more View less

    Software and Firmware

    Language
    • All Languages2
    • English2
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese1
    • Spanish2
    • Turkish1
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    SoMove (FDT Standalone) (Version V2.8.1)
    Files in document
    exe
    326.5 MB
    Description
    Requires additional device DTM libraries download from our website
    prp.document.label.format zip
    Size 326.6 MB
    Date 3/19/20
    Files in document
    exe
    326.5 MB
    Description
    Requires additional device DTM libraries download from our website
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 (Version V12.8)
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
    prp.document.label.format zip
    Size 422.7 MB
    Date 5/2/18
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    IP 23 Floor-Standing Enclosure with Separate Air Flows
    Dimensions


    NOTE: For each floor-standing enclosure added, allow a 4 mm/0.15 in. space for the seal.


  • Connections and Schema

    Floor-Standing Enclosure with Separate Air Flows
    Standard 6-pulse Design


    A1
    Drive
    A2
    Enclosure
    F1
    Fuses
    IL1
    Optional line choke
    KM1
    Optional line contactor
    M
    Motor
    Q1
    Switch
    (1)
    Filter
    (2)
    Control
    (3)
    Relay control
    (4)
    Reference potentiometer
    (5)
    PLC
    (6)
    Optional motor choke

    Optional 12-pulse Design


    A1
    Drive
    A2
    Enclosure
    F1
    Fuses
    IL1
    Optional line choke
    KM1
    Optional line contactor
    M
    Motor
    Q1
    Switch
    (1)
    Filter
    (2)
    Control
    (3)
    Relay control
    (4)
    Reference potentiometer
    (5)
    PLC
    (6)
    Optional motor choke


  • Performance Curves

    IP 23 Floor-Standing Enclosure with Separate Air Flows
    Derating Curves

    The derating curves for the drive nominal current (In) are dependent on the temperature and switching frequency. For intermediate temperatures, interpolate between 2 curves.

    NOTE: The drive will reduce the switching frequency automatically in the event of excessive temperature rise.


    X
    Switching frequency (kHz)

    NOTE: The temperatures shown correspond to the temperature of the air entering the enclosure.