Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar 61
Schneider Electric ATV61HU15N4T1LW Image

ATV61HU15N4T1LW

Schneider Electric ATV61HU15N4T1LW Image
ATV61HU15N4T1LW

2HP 460VATV61 w/ lonworksandconduitbox

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    asynchronous motor control profile
    Variable torque standard
    device short name
    ATV61
    range of product
    Altivar 61
    Complementary
    [In] rated current
    4.1 A
    cable entry
    Type 1 conduit entry outdoor
    communication port protocol
    CANopen
    LonWorks
    Modbus
    input voltage
    400/480 V AC
    keypad type
    LCD keypad
    motor power hp
    2 hp
    motor power kW
    1.5 kW
    network number of phases
    3 phases output
    1 phase input
    output voltage
    <= rated supply voltage
    Environment
    EMC filter
    Class A EMC filter integrated
    IP degree of protection
    IP20
    NEMA degree of protection
    No enclosure rating (open device)
    protective treatment
    None
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 4/20/16
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/17/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /