Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar Process ATV600
Schneider Electric ATV650C13N4F Image

ATV650C13N4F

Green premium brand logo
Schneider Electric ATV650C13N4F Image
ATV650C13N4F
Green premium brand logo

variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV650
    variant
    With disconnect switch
    product destination
    Asynchronous motors
    Synchronous motors
    mounting mode
    Floor-standing
    EMC filter
    Integrated conforming to EN/IEC 61800-3 category C3
    IP degree of protection
    IP54 conforming to IEC 61800-5-1
    IP54 conforming to IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...440 V - 15...10 %
    motor power kW
    132 kW (normal duty)
    110 kW (heavy duty)
    line current
    232 A at 400 V (normal duty)
    197 A at 400 V (heavy duty)
    250 A at 380 V (normal duty)
    207 A at 380 V (heavy duty)
    prospective line Isc
    50 kA
    apparent power
    161 kVA at 440 V (normal duty)
    136 kVA at 440 V (heavy duty)
    continuous output current
    250 A at 2.5 kHz for normal duty
    211 A at 2.5 kHz for heavy duty
    maximum transient current
    275 A during 60 s (normal duty)
    316.5 A during 60 s (heavy duty)
    asynchronous motor control profile
    Constant torque standard
    Optimized torque mode
    Variable torque standard
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    output frequency
    0.0001…0.5 kHz
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2.5...8 kHz with derating factor
    2...8 kHz adjustable
    safety function
    STO (safe torque off) SIL 3
    discrete input logic
    16 preset speeds
    communication port protocol
    Ethernet
    Modbus TCP
    Modbus serial
    option card
    Slot A: communication module, Profibus DP V1
    Slot A: communication module, Profinet
    Slot A: communication module, DeviceNet
    Slot A: communication module, Modbus TCP/EtherNet/IP
    Slot A: communication module, CANopen daisy chain RJ45
    Slot A: communication module, CANopen SUB-D 9
    Slot A: communication module, CANopen screw terminals
    Slot A/slot B: digital and analog I/O extension module
    Slot A/slot B: output relay extension module
    Slot A: communication module, Ethernet IP/Modbus TCP/MD-Link
    Communication module, BACnet MS/TP
    Communication module, Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In during 60 s (normal duty)
    1.5 x In during 60 s (heavy duty)
    motor slip compensation
    Can be suppressed
    Not available in permanent magnet motor law
    Automatic whatever the load
    Adjustable
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection: motor
    Safe torque off: motor
    Motor phase break: motor
    Thermal protection: drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent between output phases and earth: drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control: removable screw terminals0.5...1.5 mm²
    Line side: M12 bar - 2 cables 3 x 70 mm² minimum per phase (normal duty)
    Line side: M12 bar - 1 cables 3 x 185 mm² maximum per phase (normal duty)
    Line side: M12 bar - 2 cables 3 x 120 mm² maximum per phase (normal duty)
    Motor: M12 bar - 2 cables 3 x 185 mm² maximum per phase (normal duty)
    Line side: M12 bar - 2 cables 3 x 70 mm² minimum per phase (heavy duty)
    Line side: M12 bar - 1 cables 3 x 185 mm² maximum per phase (heavy duty)
    Line side: M12 bar - 2 cables 3 x 120 mm² maximum per phase (heavy duty)
    Motor: M12 bar - 2 cables 3 x 185 mm² maximum per phase (heavy duty)
    Line side: M12 bar - 1 cables 3 x 185 mm² minimum per phase (normal duty)
    Motor: M12 bar - 1 cables 3 x 150 mm² minimum per phase (normal duty)
    Motor: M12 bar - 2 cables 3 x 70 mm² minimum per phase (normal duty)
    Line side: M12 bar - 1 cables 3 x 185 mm² minimum per phase (heavy duty)
    Motor: M12 bar - 1 cables 3 x 120 mm² minimum per phase (heavy duty)
    Motor: M12 bar - 2 cables 3 x 50 mm² minimum per phase (heavy duty)
    connector type
    RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
    RJ45 (on the remote graphic terminal) for Modbus serial
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    local signalling
    3 LEDslocal diagnostic:
    3 LEDs (dual colour)embedded communication status:
    4 LEDs (dual colour)communication module status:
    1 LED (red)presence of voltage:
    width
    400 mm
    height
    2350 mm
    depth
    669 mm
    net weight
    310 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
    AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, resolution 12 bits
    discrete input number
    8
    discrete input type
    DI1...DI6 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    DI5, DI6 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
    input compatibility
    DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2
    DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Positive logic (source) (DI1...DI6), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (DI1...DI6), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (DI5, DI6), < 0.6 V (state 0), > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable voltage AO1, AO2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AO1, AO2: 0...20 mA, resolution 10 bits
    sampling duration
    2 ms +/- 0.5 ms (DI1...DI4) - discrete input
    5 ms +/- 1 ms (DI5, DI6) - discrete input
    5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
    10 ms +/- 1 ms (AO1) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
    AO1, AO2: +/- 0.2 % for analog output
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    maximum switching current
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    isolation
    Between power and control terminals
    Variable speed drive application selection
    Building - HVAC Compressor centrifugal
    Food and beverage processing Other application
    Mining mineral and metal Fan
    Mining mineral and metal Pump
    Oil and gas Fan
    Water and waste water Other application
    Building - HVAC Screw compressor
    Food and beverage processing Pump
    Food and beverage processing Fan
    Food and beverage processing Atomization
    Oil and gas Electro submersible pump (ESP)
    Oil and gas Water injection pump
    Oil and gas Jet fuel pump
    Oil and gas Compressor for refinery
    Water and waste water Centrifuge pump
    Water and waste water Positive displacement pump
    Water and waste water Electro submersible pump (ESP)
    Water and waste water Screw pump
    Water and waste water Lobe compressor
    Water and waste water Screw compressor
    Water and waste water Compressor centrifugal
    Water and waste water Fan
    Water and waste water Conveyor
    Water and waste water Mixer
    Motor power range AC-3
    110…220 kW at 380…440 V 3 phases
    110…220 kW at 480…500 V 3 phases
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    69 dB conforming to 86/188/EEC
    power dissipation in W
    3150 W, switching frequency 2.5 kHz (normal duty)
    2520 W, switching frequency 2.5 kHz (heavy duty)
    volume of cooling air
    720 m3/h
    operating position
    Vertical +/- 10 degree
    maximum THDI
    <48 % full load conforming to IEC 61000-3-12
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    -15…40 °C (without)
    40…50 °C (with derating factor)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 1000 m without
    1000...4800 m with current derating 1 % per 100 m
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    ATEX zone 2/22
    TÜV
    CSA
    ATEX INERIS
    REACH
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages62
    • English37
    • Chinese9
    • French9
    • German8
    • Italian8
    • Portuguese10
    • Russian8
    • Spanish8
    • Turkish8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.3 MB
    Date 11/1/19
    Altivar Process ATV600 Каталог (Version 1.0)
    Description
    Преобразователи частоты
    Size pdf
    Size 3.5 MB
    Date 3/31/15
    Description
    Преобразователи частоты
    User guide
    Format
    Size
    Date
    Add to My Documents
    ATV600 Embedded Safety function manual (Version 08)
    Description
    ATV630, ATV650, ATV660, ATV680Altivar Process Modular
    Size pdf
    Size 970.6 KB
    Date 8/1/19
    Description
    ATV630, ATV650, ATV660, ATV680Altivar Process Modular
    Size pdf
    Size 2.6 MB
    Date 6/5/19
    ATV600 - Communication parameters addresses V2.5 (Version 2.5)
    Description
    fieldbus addresses to use with each Fieldbus manuals
    Size xlsx
    Size 258.6 KB
    Date 5/16/19
    Description
    fieldbus addresses to use with each Fieldbus manuals
    3) ATV600 Programming manual (V2.5) (Version 08)
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 9.5 MB
    Date 5/14/19
    Description
    ATV630, ATV650, ATV660, ATV680
    2) ATV630-650 Installation manual (Version 09)
    Description
    ATV630, ATV650
    Size pdf
    Size 6 MB
    Date 3/19/19
    Description
    ATV630, ATV650
    1) ATV630/ATV650 Getting started Annex: SCCR (Version 11)
    Description
    Short-Circuit Current Ratings (SCCR) and Branch Circuit ProtectionAltivar Process
    Size pdf
    Size 193.4 KB
    Date 3/1/19
    Description
    Short-Circuit Current Ratings (SCCR) and Branch Circuit ProtectionAltivar Process
    Size pdf
    Size 1.1 MB
    Date 10/30/18
    Size pdf
    Size 2.1 MB
    Date 11/30/17
    1) ATV630/ATV650 Getting Started User Guide (Version 03)
    Description
    Getting Started with Altivar Process ATV600 ATV630/ATV650
    Size pdf
    Size 1.8 MB
    Date 11/30/17
    Description
    Getting Started with Altivar Process ATV600 ATV630/ATV650
    ATV600 EthernetIP/Modbus TCP Manual: VW3A3720, VW3A3721 (Version 03)
    Description
    VW3A3720 = For ATV600 firmware V1.5 and upper VW3A3721 = For ATV600 firmware V1.6 and upper
    Size pdf
    Size 2.4 MB
    Date 10/31/17
    Description
    VW3A3720 = For ATV600 firmware V1.5 and upper VW3A3721 = For ATV600 firmware V1.6 and upper
    Size pdf
    Size 1.3 MB
    Date 10/31/17
    ATV600 & ATV900 ATEX manual (Version 03)
    Description
    ATV630, 650, 660 & 680, ATV930, 950, 960 & 980 Altivar Process Modular
    Size pdf
    Size 1.5 MB
    Date 4/28/17
    Description
    ATV630, 650, 660 & 680, ATV930, 950, 960 & 980 Altivar Process Modular
    Size pdf
    Size 5.2 MB
    Date 4/27/17
    Size pdf
    Size 3.5 MB
    Date 8/31/16
    2) ATV630, ATV650 安装手册 (Version 09)
    Description
    ATV 御程系列 变频器 ATV630、ATV650 安装手册
    Size pdf
    Size 6.1 MB
    Date 3/1/19
    Description
    ATV 御程系列 变频器 ATV630、ATV650 安装手册
    3) ATV600 编程手册 (Version 05)
    Description
    ATV 御程系列 变频器 ATV630、ATV650、ATV660、ATV680 编程手册
    Size pdf
    Size 8.6 MB
    Date 5/31/18
    Description
    ATV 御程系列 变频器 ATV630、ATV650、ATV660、ATV680 编程手册
    Size pdf
    Size 459.2 KB
    Date 11/30/17
    Size pdf
    Size 5.9 MB
    Date 3/19/19
    3) ATV600 guide de programmation (Version 05)
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 7.8 MB
    Date 5/31/18
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 371.8 KB
    Date 11/30/17
    Size pdf
    Size 5.9 MB
    Date 3/19/19
    3) ATV600 Programmieranleitung (Version 05)
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 9.4 MB
    Date 5/31/18
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 770.2 KB
    Date 11/30/17
    Size pdf
    Size 5.9 MB
    Date 3/19/19
    3) ATV600 Manuale di programmazione (Version 05)
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 9.6 MB
    Date 2/28/18
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 364.3 KB
    Date 11/30/17
    Size pdf
    Size 6 MB
    Date 3/1/19
    Size pdf
    Size 2.2 MB
    Date 5/20/18
    Size pdf
    Size 7.8 MB
    Date 4/30/15
    Size pdf
    Size 7.8 MB
    Date 4/29/15
    Size pdf
    Size 6 MB
    Date 3/19/19
    3) ATV600 Manual de programación (Version 05)
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 9.6 MB
    Date 5/31/18
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 369.3 KB
    Date 11/30/17
    2) ATV630-650 Kurulum Kılavuzu (Version 09)
    Description
    ATV630, ATV650
    Size pdf
    Size 5.9 MB
    Date 3/19/19
    Description
    ATV630, ATV650
    Size pdf
    Size 1.6 MB
    Date 11/2/17
    Size pdf
    Size 8.1 MB
    Date 1/31/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ATV650C13N4F: variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ATV650C13N4F: variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 72.8 KB
    Date 10/9/18
    Size pdf
    Size 14.2 MB
    Date 7/10/15
    Size pdf
    Size 1.7 MB
    Date 1/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    ATV IS EMC_plate : VW3A47801 to 05 (Version 00)
    Description
    ATV600, ATV900 : Frame sizes 1 to 5 ATV340 : Frame sizes 4 & 5
    Size pdf
    Size 9.2 MB
    Date 9/25/18
    Description
    ATV600, ATV900 : Frame sizes 1 to 5 ATV340 : Frame sizes 4 & 5
    Instruction Sheet : ATV600F & ATV900F Installation (Version 01)
    Description
    For Floor Standing products
    Size pdf
    Size 3.5 MB
    Date 2/28/17
    Description
    For Floor Standing products
    Instruction Sheet - Size7 Flange Mounting Kit - VW3A9510...515 (Version 04)
    Description
    VW3A9510, VW3A9511, VW3A9512, VW3A9513, VW3A9514, VW3A9515
    Size pdf
    Size 2.1 MB
    Date 2/1/19
    Description
    VW3A9510, VW3A9511, VW3A9512, VW3A9513, VW3A9514, VW3A9515
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Application Note: ATV600 Multi-Masters Booster Control with Pressure Feedback & Service Continuity, (Version 1.0)
    Description
    how to configure a Multi Masters Booster Control with Service Continuity. Booster Control is used to maintain a constant pressure at the outlet by varying the speed of the pumps. Altivar Process ATV600 drives allow these pumps to have an optimized consumption of the power and at the same time provide optimized monitoring features.
    Size pdf
    Size 2.2 MB
    Date 1/12/17
    Description
    how to configure a Multi Masters Booster Control with Service Continuity. Booster Control is used to maintain a constant pressure at the outlet by varying the speed of the pumps. Altivar Process ATV600 drives allow these pumps to have an optimized consumption of the power and at the same time provide optimized monitoring features.
    Application Note: ATV600 Multi-Drives Standard Level Control (Version 1.0)
    Description
    Application Note: how to configure a Multi-Drives Standard Level Control
    Size pdf
    Size 2 MB
    Date 1/12/17
    Description
    Application Note: how to configure a Multi-Drives Standard Level Control
    Application Note: ATV600 Multi-Drives with Booster Control Optimized (Version 1.0)
    Description
    Application Note: How to configure a Multi-Drives Booster Control Optimized
    Size pdf
    Size 2 MB
    Date 1/12/17
    Description
    Application Note: How to configure a Multi-Drives Booster Control Optimized
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch
    Description
    variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
    Size pdf
    Size 1.1 MB
    Date 5/30/16
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch
    Description
    variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch
    Description
    variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    variable speed drive ATV650 - 130kW - 380...440V - IP54 - disconnect switch
  • View more View less

    Software and Firmware

    Language
    • All Languages23
    • English20
    • Bulgarian3
    • Chinese4
    • Czech3
    • Danish3
    • Dutch3
    • Finnish3
    • French4
    • German4
    • Greek3
    • Hungarian3
    • Italian4
    • Korean3
    • Norwegian3
    • Polish3
    • Portuguese3
    • Russian3
    • Slovak3
    • Spanish4
    • Swedish3
    • Turkish3
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar Process ATV6xx DTM Library (Version 2.5.1)
    Files in document
    Description
    The DTM libraries are installed individually, independently of the FDT container.The DTMs can be used in Schneider Electric environments:- SoMove- Unity (Device-dependant)- SoMachine (Device-dependant) For other Languages, you can download a dedicated EXE file on https://www.se.com/ww/en/product-range/2714-somoveALWAYS INSTALL FIRST THE ENGLISH EXE
    Size zip
    Size 85.2 MB
    Date 5/16/19
    Files in document
    Description
    The DTM libraries are installed individually, independently of the FDT container.The DTMs can be used in Schneider Electric environments:- SoMove- Unity (Device-dependant)- SoMachine (Device-dependant) For other Languages, you can download a dedicated EXE file on https://www.se.com/ww/en/product-range/2714-somoveALWAYS INSTALL FIRST THE ENGLISH EXE
    Altivar Process ATV6xx DTM Language: Chinese V2.5.1 (Version 2.5.1)
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Size exe
    Size 111.7 MB
    Date 5/22/19
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Altivar Process ATV6xx DTM Language: Français V2.5.1 (Version 2.5.1)
    Description
    Compatibilité avec le DTM ATV6xx Library:Les packs de Langues sont liés au DTM Library en Anglais. Il faut utiliser la même version entre ce package Français et le DTM Library. Prérequis:Avant dinstaller ce pack langue "Français":1) Fermer le FDT (SoMove, ou autre FDT)2) Installer le DTM ATV9xx_DTM_Library_EN (in English).https://www.se.com/ww/en/download/document/ATV9xx_DTM_Library_EN/3) Installer ce pack de langue en Français
    Size exe
    Size 112.8 MB
    Date 5/22/19
    Description
    Compatibilité avec le DTM ATV6xx Library:Les packs de Langues sont liés au DTM Library en Anglais. Il faut utiliser la même version entre ce package Français et le DTM Library. Prérequis:Avant dinstaller ce pack langue "Français":1) Fermer le FDT (SoMove, ou autre FDT)2) Installer le DTM ATV9xx_DTM_Library_EN (in English).https://www.se.com/ww/en/download/document/ATV9xx_DTM_Library_EN/3) Installer ce pack de langue en Français
    Altivar Process ATV6xx DTM Language: German V2.5.1 (Version 2.5.1)
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Size exe
    Size 112.2 MB
    Date 5/22/19
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Altivar Process ATV6xx DTM Language: Italian V2.5.1 (Version 2.5.1)
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Size exe
    Size 112 MB
    Date 5/22/19
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Altivar Process ATV6xx DTM Language: Spanish V2.5.1 (Version 2.5.1)
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Size exe
    Size 112.2 MB
    Date 5/22/19
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    EDS files
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 27.3 KB
    Date 5/16/19
    Size zip
    Size 27.2 KB
    Date 2/1/19
    Size zip
    Size 2.9 KB
    Date 12/20/18
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    Size zip
    Size 106.6 KB
    Date 12/6/18
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    Size zip
    Size 26.9 KB
    Date 11/6/18
    Size zip
    Size 26.4 KB
    Date 8/31/18
    Size zip
    Size 5.3 KB
    Date 6/14/18
    Size zip
    Size 4 KB
    Date 5/18/18
    Description
    22 feb 2018
    Size zip
    Size 26.4 KB
    Date 4/26/18
    Size zip
    Size 26.4 KB
    Date 2/2/18
    Size zip
    Size 26.2 KB
    Date 12/2/16
    Size zip
    Size 53.7 KB
    Date 8/30/16
    Size zip
    Size 25.9 KB
    Date 4/14/16
    Size zip
    Size 23.2 KB
    Date 4/16/15
    GSD files
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 32.8 KB
    Date 7/19/19
    Size zip
    Size 74 KB
    Date 10/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /