Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar Process ATV900
Schneider Electric ATV930D45Y6 Image

ATV930D45Y6

Green premium brand logo
Schneider Electric ATV930D45Y6 Image
ATV930D45Y6
Green premium brand logo

variable speed drive, ATV930, 45kW/60HP, 500V/690V, IP00

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar Process ATV900
    product or component type
    Variable speed drive
    device application
    Industrial application
    device short name
    ATV930
    variant
    With braking chopper
    Standard version
    product destination
    Asynchronous motors
    Synchronous motors
    EMC filter
    Integrated with 25 m conforming to EN/IEC 61800-3 category C3
    IP degree of protection
    IP00 conforming to IEC 61800-5-1
    IP00 conforming to IEC 60529
    IP20 conforming to IEC 61800-5-1 with kit VW3A9706
    IP20 conforming to IEC 60529 with kit VW3A9706
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz +/- 5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    500...690 V - 15...10 %
    motor power kW
    37 kW at 500 V (normal duty)
    30 kW at 500 V (heavy duty)
    45 kW at 690 V (normal duty)
    37 kW at 690 V (heavy duty)
    motor power hp
    50 hp at 500 V normal duty
    40 hp at 500 V heavy duty
    60 hp at 690 V normal duty
    50 hp at 690 V heavy duty
    line current
    55.6 A at 500 V (normal duty)
    54.4 A at 690 V (normal duty)
    47.2 A at 500 V (heavy duty)
    46.2 A at 690 V (heavy duty)
    prospective line Isc
    70 kA
    apparent power
    65 kVA at 690 V (normal duty)
    55.2 kVA at 690 V (heavy duty)
    continuous output current
    55 A at 2.5 kHz for normal duty
    45 A at 2.5 kHz for heavy duty
    maximum transient current
    66 A during 60 s (normal duty)
    67.5 A during 60 s (heavy duty)
    asynchronous motor control profile
    Optimized torque mode
    Variable torque standard
    Constant torque standard
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    1...4.9 kHz adjustable
    2.5...4.9 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Ethernet/IP
    Modbus serial
    Modbus TCP
    option module
    Slot A: communication module for Profibus DP V1
    Slot A: communication module for Profinet
    Slot A: communication module for DeviceNet
    Slot A: communication module for EtherCAT
    Slot A: communication module for CANopen daisy chain RJ45
    Slot A: communication module for CANopen SUB-D 9
    Slot A: communication module for CANopen screw terminals
    Slot A/slot B/slot C: digital and analog I/O extension module
    Slot A/slot B/slot C: output relay extension module
    Slot B: 5/12 V digital encoder interface module
    Slot B: analog encoder interface module
    Slot B: resolver encoder interface module
    communication module for Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    motor slip compensation
    Not available in permanent magnet motor law
    Can be suppressed
    Automatic whatever the load
    Adjustable
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection: motor
    Safe torque off: motor
    Motor phase break: motor
    Thermal protection: drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent between output phases and earth: drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control: screw terminal0.5...1.5 mm²/AWG 20...AWG 16
    Line side: screw terminal25...50 mm²/AWG 4...AWG 1
    Motor: screw terminal25...50 mm²/AWG 4...AWG 1
    DC bus: screw terminal25...50 mm²/AWG 4...AWG 1
    connector type
    2 RJ45 for Ethernet IP/Modbus TCP on the control block
    1 RJ45 for Modbus serial on the control block
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    local signalling
    Local diagnostic: 3 LED (mono/dual colour)
    Presence of voltage: 1 LED (red)
    Embedded communication status: 3 LED (dual colour)
    Communication module status: 4 LED (dual colour)
    width
    331 mm
    height
    630 mm
    depth
    297 mm
    net weight
    53 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
    AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, resolution 12 bits
    discrete input number
    10
    discrete input type
    DI1...DI8 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    DI7, DI8 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
    input compatibility
    DI1...DI8: discrete input level 1 PLC conforming to EN/IEC 61131-2
    DI7, DI8: pulse input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (DI7, DI8), < 0.6 V (state 0), > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AQ1, AQ2: 0...20 mA impedance 500 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    Logic output DQ+ 0…1 kHz <= 30 V DC 100 mA
    Programmable as pulse output DQ+ 0…30 kHz <= 30 V DC 20 mA
    Logic output DQ- 0…1 kHz <= 30 V DC 100 mA
    sampling duration
    2 ms +/- 0.5 ms (DI1...DI8) - discrete input
    5 ms +/- 1 ms (DI7, DI8) - pulse input
    1 ms +/- 1 ms (AI1, AI2, AI3) - analog input
    5 ms +/- 1 ms (AQ1, AQ2) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AQ1, AQ2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
    AQ1, AQ2: +/- 0.2 % for analog output
    maximum switching current
    Relay output R1 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    Relay output R2, R3 on resistive load, cos phi = 1: 5 A at 250 V AC
    Relay output R2, R3 on resistive load, cos phi = 1: 5 A at 30 V DC
    Relay output R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 1000000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 1000000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    isolation
    Between power and control terminals
    mounting mode
    Wall mount
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    56 dB conforming to 86/188/EEC
    power dissipation in W
    Forced convection: 700 W at 500 V, switching frequency 2.5 kHz
    Natural convection: 202 W at 500 V, switching frequency 2.5 kHz
    vibration resistance
    1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    volume of cooling air
    406 m3/h
    operating position
    Vertical +/- 10 degree
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    -15…50 °C (without derating)
    50…60 °C (with derating factor)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 1000 m without derating
    1000...4800 m with current derating 1 % per 100 m
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    CSA
    UL
    TÜV
    REACH
    marking
    CE
    Packing Units
    Package 1 Weight
    45.000 kg
    Package 1 Height
    57.000 cm
    Package 1 width
    42.000 cm
    Package 1 Length
    110.000 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages56
    • English29
    • Chinese13
    • French14
    • German13
    • Italian13
    • Portuguese14
    • Russian14
    • Spanish13
    • Turkish13
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13 MB
    Date 7/15/20
    prp.document.label.format pdf
    Size 11.7 MB
    Date 2/14/20
    prp.document.label.format pdf
    Size 8.4 MB
    Date 11/4/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    4) ATV900 additional manuals (English) (Version 07/2020)
    Files in document
    Description
    ATV900_Safety_Functions_Manual_EN_NVE64209, ATV600_900_ATEX_manual_NVE42416, ATV900_DC_Bus_Sharing_Technical_Note_EN_PHA25028, ATV900_Communication_parameters_NHA80944, ATV900_DeviceNet_Manual_EN_NHA80942, ATV900_Embedded_Safety_function_manual_NHA80947, ATV900_EtherCAT_Manual_EN_NHA80946, ATV900_Ethernet_Embedded_Manual_NHA80940, ATV900_Modbus_SL_Manual_EN_NHA80939, ATV900_POWERLINK_Manual_EN_PHA99693, ATV900_PROFIBUS_DP_Manual_EN_NHA80941, ATV900_PROFINET_Manual_EN_NHA80943, ATV900_Getting_started_Annex_NHA61583 (for UL), ATV61-71_to_ATV600-900_Migration_Manual_EAV64336, ATV930C11N4-C13N4-C16N4_Braking_Module_Installation_Manual_EN_MFR66979
    prp.document.label.format zip
    Size 43 MB
    Date 7/31/20
    Files in document
    Description
    ATV900_Safety_Functions_Manual_EN_NVE64209, ATV600_900_ATEX_manual_NVE42416, ATV900_DC_Bus_Sharing_Technical_Note_EN_PHA25028, ATV900_Communication_parameters_NHA80944, ATV900_DeviceNet_Manual_EN_NHA80942, ATV900_Embedded_Safety_function_manual_NHA80947, ATV900_EtherCAT_Manual_EN_NHA80946, ATV900_Ethernet_Embedded_Manual_NHA80940, ATV900_Modbus_SL_Manual_EN_NHA80939, ATV900_POWERLINK_Manual_EN_PHA99693, ATV900_PROFIBUS_DP_Manual_EN_NHA80941, ATV900_PROFINET_Manual_EN_NHA80943, ATV900_Getting_started_Annex_NHA61583 (for UL), ATV61-71_to_ATV600-900_Migration_Manual_EAV64336, ATV930C11N4-C13N4-C16N4_Braking_Module_Installation_Manual_EN_MFR66979
    2) ATV930/950 Installation manual (Version 08)
    Description
    ATV930, ATV950
    prp.document.label.format pdf
    Size 19.3 MB
    Date 4/19/20
    Description
    ATV930, ATV950
    3) ATV900 Programming manual (Firmware V3.1) (Version 08)
    Description
    ATV930, ATV950, ATV960, ATV980, ATV993
    prp.document.label.format pdf
    Size 10.8 MB
    Date 3/1/20
    Description
    ATV930, ATV950, ATV960, ATV980, ATV993
    prp.document.label.format pdf
    Size 768.3 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 6.6 MB
    Date 3/29/19
    prp.document.label.format pdf
    Size 4.9 MB
    Date 2/28/18
    prp.document.label.format pdf
    Size 826.5 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 5.7 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 772.1 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 5.7 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 775.5 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 5.7 MB
    Date 5/1/20
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 767.1 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 5.8 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 3.2 MB
    Date 11/9/17
    prp.document.label.format pdf
    Size 3.2 MB
    Date 6/5/19
    prp.document.label.format pdf
    Size 5.8 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 6.4 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 787.8 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 5.6 MB
    Date 5/1/19