Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BC500-RS Image

BC500-RS

Schneider Electric BC500-RS Image
BC500-RS

APC Back-UPS 500VA Standby with Schuko

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Back-UPS 500VA Standby with Schuko
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Armenia , Azerbaijan , Belarus , Georgia , Kazakhstan , Mongolia , Russian Federation , Tajikistan , Turkmenistan , Ukraine , Uzbekistan
    Output
    Output Power Capacity
    300 Watts / 500 VA
    Max Configurable Power (Watts)
    300 Watts / 500 VA
    Nominal Output Voltage
    230V
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (1) Schuko CEE 7 (Surge Protection) , (3) Schuko CEE 7 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    1.16 meters
    Input voltage range for main operations
    180 - 266 V
    Input voltage adjustable range for mains operation
    160 - 278V
    Maximum Input Current
    2 A
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    APCRBC110
    RBC Quantity
    1
    Communications & Management
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Physical
    Maximum Height
    200.0 mm
    Maximum Width
    115.0 mm
    Maximum Depth
    256.0 mm
    Net Weight
    5.5 kg
    Shipping Weight
    6.2 kg
    Shipping Height
    344.0 mm
    Shipping Width
    200.0 mm
    Shipping Depth
    279.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    EAC
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • Russian2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BC500-RS, BC650-RS (Version V0)
    Description
    User Manual Back-UPS BC500-RS, BC650-RS
    prp.document.label.format pdf
    Size 148.9 KB
    Date 5/1/13
    Description
    User Manual Back-UPS BC500-RS, BC650-RS
    prp.document.label.format pdf
    Size 865 KB
    Date 5/1/13
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BC500-RS Specification Sheet (Version V0)
    Description
    Two page brochure with top level features, benefits and spec
    prp.document.label.format pdf
    Size 192 KB
    Date 7/26/13
    Description
    Two page brochure with top level features, benefits and spec
    prp.document.label.format pdf
    Size 322.2 KB
    Date 7/26/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity for BackUPS BC, BX (Version V0)
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    prp.document.label.format pdf
    Size 248.8 KB
    Date 5/25/20
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    EAC certificate for BackUPS (Version V2)
    Description
    EAC Certification for BackUPS
    prp.document.label.format pdf
    Size 519.4 KB
    Date 6/25/19
    Description
    EAC Certification for BackUPS
    prp.document.label.format pdf
    Size 352.9 KB
    Date 1/18/19
    Description
    IEC 62040-1:2008 + A1:2013
    EMC Certificate of Conformance for Back-UPS 650VA 230 Volts (Version V0)
    Description
    EN 62040-2:2006; IEC6100-3-2:2005+A1:2008+A2:2009, IEC61000-3-3:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; IEC61000-4-8:2009; IEC61000-2-2:2002
    prp.document.label.format pdf
    Size 259.4 KB
    Date 5/10/13
    Description
    EN 62040-2:2006; IEC6100-3-2:2005+A1:2008+A2:2009, IEC61000-3-3:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; IEC61000-4-8:2009; IEC61000-2-2:2002
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version V0)
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    prp.document.label.format pdf
    Size 404.8 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version V0)
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
    prp.document.label.format zip
    Size 921.3 KB
    Date 7/31/12
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.