Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Back-UPS
Schneider Electric BK600 Image
Restricted Sales for Services

BK600

Schneider Electric BK600 Image
Restricted Sales for Services
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    Physical
    number of rack unit
    0U
    net weight
    11.82 kg
    Input
    input voltage
    120 V
    Output
    UPS type
    Standby
    Environmental
    storage altitude
    0.00…15240.00 m
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    number of battery replacement quantity
    1
    liquid value
    0
    Packing Units
    Package 1 Weight
    12.27 kg
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS 120 V (Sheet) (Version V1)
    Description
    Safety Guide for APC 120V Products
    prp.document.label.format pdf
    Size 18.7 KB
    Date 4/17/09
    Description
    Safety Guide for APC 120V Products
    Back-UPS BK250 BK400 BK450 BK600 BK900 BK1250 (Sheet) (Version V0)
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250 400 450 600 900 and 1250.
    prp.document.label.format pdf
    Size 275.1 KB
    Date 9/15/03
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250 400 450 600 900 and 1250.
    Back-UPS BK250 BK400 BK450 BK600 BK900 BK1250 (Version V0)
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250, 400, 450, 600, 900, and 1250.
    prp.document.label.format pdf
    Size 275.1 KB
    Date 9/15/03
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250, 400, 450, 600, 900, and 1250.
    Back-UPS BK250 BK400 BK450 BK600 BK900 BK1250 (Version V0)
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250, 400, 450, 600, 900, and 1250.
    prp.document.label.format pdf
    Size 275.1 KB
    Date 7/6/99
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250, 400, 450, 600, 900, and 1250.
    prp.document.label.format pdf
    Size 28.8 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 29.8 KB
    Date 4/17/09
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certified,UL Listed for Back-UPS (Version V0)
    Description
    CSA Certified,UL Listed for Back-UPS and complies to UL 1778,CAN/CSA-C22.2 No. 107.1-M91 - Commercial and Industrial Power Supplies.
    prp.document.label.format zip
    Size 504.3 KB
    Date 12/22/94
    Description
    CSA Certified,UL Listed for Back-UPS and complies to UL 1778,CAN/CSA-C22.2 No. 107.1-M91 - Commercial and Industrial Power Supplies.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.