Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon M580
Schneider Electric BMEH586040S Image

BMEH586040S

Green premium brand logo
Schneider Electric BMEH586040S Image
BMEH586040S
Green premium brand logo

Redundant HSBY processor module M580 Safety SIL3 - Level 6

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon M580
    product or component type
    Redundant processor module
    impregnation material
    Conformal coated
    Complementary
    number of racks
    1
    application specific I/O
    Accurate time stamping
    Counter
    HART
    Motion control
    Serial link
    SSI encoder
    checks
    Process control
    Safety control
    control channels
    Programmable loops
    integrated connection type
    1 Ethernet TCP/IP for service port
    2 Ethernet TCP/IP for device network
    USB type mini B
    1 Ethernet for HSBY port
    number of remote I/O station
    31 - 2 rack(s) per X80 and Quantum drops
    number of distributed equipment
    61.0
    communication module processor capacity
    4.0 Ethernet communication module
    16.0 AS-Interface module
    communication service
    DIO scanner
    RIO scanner
    memory description
    Expandable flash, 4 GB for data storage
    Integrated RAM, 10 kB for system memory
    Integrated RAM, 64 MB for program and data
    Integrated RAM, 16 MB for program safety
    Integrated RAM, 1024 kB for data safety
    application structure
    1 master task
    1 periodic fast task
    1 periodic safe task
    number of instructions per ms
    60 Kinst/ms 100 % Boolean
    40 Kinst/ms 65 % Boolean + 35 % fixed arithmetic
    current consumption
    295 mA at 24 V DC
    MTBF reliability
    763800 H
    marking
    CE
    Environment
    vibration resistance
    3 gn
    shock resistance
    15 gn
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    0...2000 m
    2000...5000 m with derating factor
    relative humidity
    5…95 % at 55 °C without condensation
    IP degree of protection
    IP20
    protective treatment
    Conformal coating
    environmental characteristic
    Gas resistant class Gx
    Gas resistant class 3C4
    Dust resistant class 3S4
    Sand resistant class 3S4
    Salt resistant level 2
    Mold growth resistant class 3B2
    Fungal spore resistant class 3B2
    safety level
    PL = e
    SIL 3
    supply
    Internal power supply via rack
    status LED
    1 LED (green)processor running (RUN):
    1 LED (red)processor or system fault (ERR):
    1 LED (red)I/O module fault (I/O):
    1 LED (green)download in progress (DL):
    1 LED (red)memory card or CPU flash fault (BACKUP):
    1 LED (green/red)ETH MS (Ethernet port configuration status):
    1 LED (green/red)Eth NS (Ethernet network status):
    1 LED (green)peer processor running (REMOTE RUN):
    1 LED (green)processor ID set to A (A):
    1 LED (green)processor ID set to B (B):
    1 LED (green)processor acting as Primary (PRIM):
    1 LED (green)processor acting as Standby (STBY):
    1 LED (red)I/O values overrided by user (FORCED IO):
    1 LED (green)processor in safety mode (SRUN):
    1 LED (green)processor in maintenance mode (SMOD):
    1 LED (green)Hot standby link status (Hsby Diag):
    net weight
    0.849 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages21
    • English15
    • Chinese1
    • French6
    • German1
    • Italian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.5 MB
    Date 12/18/19
    prp.document.label.format pdf
    Size 14.3 MB
    Date 2/21/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M580 - Hot Standby, System Planning Guide for Frequently Used Architectures (Version 07)
    Description
    This document presents one of the PlantStruxure features, using Ethernet as the backbone around the Modicon M580 offer and connecting an M580 local rack and M580 RIO drops.This guide provides detailed information about the Modicon M580 Hot Standby system, in a simple daisy chain loop topology.
    prp.document.label.format pdf
    Size 16.4 MB
    Date 10/1/19
    Description
    This document presents one of the PlantStruxure features, using Ethernet as the backbone around the Modicon M580 offer and connecting an M580 local rack and M580 RIO drops.This guide provides detailed information about the Modicon M580 Hot Standby system, in a simple daisy chain loop topology.
    prp.document.label.format pdf
    Size 16.1 MB
    Date 10/1/19
    prp.document.label.format pdf
    Size 15 MB
    Date 10/1/19
    prp.document.label.format pdf
    Size 16.2 MB
    Date 10/1/19
    prp.document.label.format pdf
    Size 15.8 MB
    Date 10/1/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    Fonctional safety SIL3 (Version 1.0)
    Description
    EC Type-Examination Certificate by TUV Rheinlandhttps://fs-products.tuvasi.com/
    prp.document.label.format pdf
    Size 628.7 KB
    Date 12/10/19
    Description
    EC Type-Examination Certificate by TUV Rheinlandhttps://fs-products.tuvasi.com/
    EAC - M340_M580_X80 (Version 1.0)
    Files in document
    Description
    Eurasian Conformity
    prp.document.label.format zip
    Size 2.2 MB
    Date 2/9/19
    Files in document
    Description
    Eurasian Conformity
    CSA 225844 - M340_M580_X80 (Version 1.0)
    Description
    Ordinary location by CSA for US and Canada
    prp.document.label.format pdf
    Size 242.2 KB
    Date 1/21/19
    Description
    Ordinary location by CSA for US and Canada
    prp.document.label.format zip
    Size 5.9 MB
    Date 12/21/18
    Description
    ATEX-IECEx
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BMEH586040S : BMEH586040S_ROHS_CHINA_DECLARATION
    Description
    BMEH586040S_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    BMEH586040S_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity - M580_X80 (Version 1.0)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 974.1 KB
    Date 12/21/18
    Description
    EU Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BMEH586040S : BMEH586040S_ROHS_DECLARATION
    Description
    BMEH586040S_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    BMEH586040S_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    NK Marine Certificate Modicon M340 M580 X80 PLCs (Version 1.0)
    Description
    ClassNK Marine Certificate Modicon M340-M580
    prp.document.label.format pdf
    Size 4.6 MB
    Date 2/18/19
    Description
    ClassNK Marine Certificate Modicon M340-M580
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    prp.document.label.format pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    ABS Marine Certificate M340_M580_X80 PLCs (Version 1.0)
    Description
    American Bureau of Shipping
    prp.document.label.format pdf
    Size 678.6 KB
    Date 1/8/19
    Description
    American Bureau of Shipping
    BV Marine Certificate M340_M580_X80 PLCs (Version 1.0)
    Description
    Bureau Veritas - marine certificate for QUANTUM PLCs
    prp.document.label.format pdf
    Size 412.5 KB
    Date 1/7/19
    Description
    Bureau Veritas - marine certificate for QUANTUM PLCs
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BMEH586040S : BMEH586040S_REACH_DECLARATION
    Description
    BMEH586040S_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    BMEH586040S_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English3
    Firmware
    Format
    Size
    Date
    Add to My Documents
    M580 BMEH586040S SV3.10 (Version V3.10)
    Description
    Please find attached firmware file for BMEH586040S SV3.10Please read the Firmware History for M580 CPU
    prp.document.label.format zip
    Size 4.4 MB
    Date 11/21/19
    Description
    Please find attached firmware file for BMEH586040S SV3.10Please read the Firmware History for M580 CPU
    Modicon M580 CPU firmware history SV3.10 (Version V3.10)
    Description
    Please find attached Firmware History for M580 CPUs SV3.10
    prp.document.label.format zip
    Size 361.2 KB
    Date 11/12/19
    Description
    Please find attached Firmware History for M580 CPUs SV3.10
    M580 BMEH586040S Firmware SV2.80 (Version V2.80)
    Description
    Please find attached firmware file for BMEH586040S SV2.80Please read the Firmware History for M580 CPU SV2.80
    prp.document.label.format 7z
    Size 4.2 MB
    Date 1/30/19
    Description
    Please find attached firmware file for BMEH586040S SV2.80Please read the Firmware History for M580 CPU SV2.80
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    CPU Module Only



    Modules Mounted on Racks