Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 32 & Motors
Schneider Electric BMH0701P11F1A Image

BMH0701P11F1A

Green premium brand logo
Schneider Electric BMH0701P11F1A Image
BMH0701P11F1A
Green premium brand logo

servo motor BMH - 1.2 Nm - 8000 rpm - keyed shaft - with brake - IP54

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Servo motor
    device short name
    BMH
    maximum mechanical speed
    8000 rpm
    continuous stall torque
    1.2 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
    1.2 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
    1.4 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
    1.4 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
    peak stall torque
    4.2 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
    4.2 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
    4.2 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
    4.2 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
    nominal output power
    350 W for LXM32.U60N4 at 1.5 A, 400 V, three phase
    350 W for LXM32.U60N4 at 1.5 A, 480 V, three phase
    700 W for LXM32.D12N4 at 3 A, 400 V, three phase
    700 W for LXM32.D12N4 at 3 A, 480 V, three phase
    nominal torque
    1.1 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
    1.1 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
    1.3 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
    1.3 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
    nominal speed
    3000 rpm for LXM32.U60N4 at 1.5 A, 400 V, three phase
    3000 rpm for LXM32.U60N4 at 1.5 A, 480 V, three phase
    5000 rpm for LXM32.D12N4 at 3 A, 400 V, three phase
    5000 rpm for LXM32.D12N4 at 3 A, 480 V, three phase
    product compatibility
    LXM32.U60N4 at 400...480 V three phase
    LXM32.D12N4 at 400...480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP54 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 32
    [Us] rated supply voltage
    480 V
    network number of phases
    Three phase
    continuous stall current
    1.78 A
    continuous power
    1.05 W
    maximum current Irms
    6 A for LXM32.U60N4
    6 A for LXM32.D12N4
    maximum permanent current
    5.97 A
    second shaft
    Without second shaft end
    shaft diameter
    11 mm
    shaft length
    23 mm
    key width
    18 mm
    feedback type
    Single turn SinCos Hiperface
    holding torque
    3 N.m holding brake
    motor flange size
    70 mm
    number of motor stacks
    1
    torque constant
    0.79 N.m/A at 120 °C
    back emf constant
    50.72 V/krpm at 120 °C
    number of motor poles
    10
    rotor inertia
    0.7 kg.cm²
    stator resistance
    8.3 Ohm at 20 °C
    stator inductance
    23.4 mH at 20 °C
    stator electrical time constant
    2.8 ms at 20 °C
    maximum radial force Fr
    660 N at 1000 rpm
    520 N at 2000 rpm
    460 N at 3000 rpm
    410 N at 4000 rpm
    380 N at 5000 rpm
    360 N at 6000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    7 W
    type of cooling
    Natural convection
    length
    161 mm
    centring collar diameter
    60 mm
    centring collar depth
    2.5 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    82 mm
    net weight
    2.6 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.8 kg
    Package 1 Height
    11 cm
    Package 1 width
    20 cm
    Package 1 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English8
    • Chinese3
    • French4
    • German3
    • Italian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.2 MB
    Date 6/18/20
    prp.document.label.format pdf
    Size 8.1 MB
    Date 6/18/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    BMH Servo motor Motor manual (Version V2.1)
    Description
    BMH Servo motor Motor manual
    prp.document.label.format pdf
    Size 2.2 MB
    Date 3/1/16
    Description
    BMH Servo motor Motor manual
    prp.document.label.format pdf
    Size 2.3 MB
    Date 3/1/16
    prp.document.label.format pdf
    Size 2.3 MB
    Date 3/1/16
    prp.document.label.format pdf
    Size 2.3 MB
    Date 3/1/16
    prp.document.label.format pdf
    Size 2.3 MB
    Date 3/1/16
    prp.document.label.format pdf
    Size 2.3 MB
    Date 3/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BMH0701P11F1A : servo motor BMH - 1.2 Nm - 8000 rpm - keyed shaft - with brake - IP54
    Description
    servo motor BMH - 1.2 Nm - 8000 rpm - keyed shaft - with brake - IP54
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    servo motor BMH - 1.2 Nm - 8000 rpm - keyed shaft - with brake - IP54
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BMH0701P11F1A : servo motor BMH - 1.2 Nm - 8000 rpm - keyed shaft - with brake - IP54
    Description
    servo motor BMH - 1.2 Nm - 8000 rpm - keyed shaft - with brake - IP54
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    servo motor BMH - 1.2 Nm - 8000 rpm - keyed shaft - with brake - IP54
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 1/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BMH0701P11F1A : servo motor BMH - 1.2 Nm - 8000 rpm - keyed shaft - with brake - IP54
    Description
    servo motor BMH - 1.2 Nm - 8000 rpm - keyed shaft - with brake - IP54
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    servo motor BMH - 1.2 Nm - 8000 rpm - keyed shaft - with brake - IP54
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    Shaft end, keyed slot (optional)

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    c3

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    122

    161

    23

    18

    2.5

    4 h9

    12.5+0–0.13

    11 k6

    M4 x 14

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    c3

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    1.55

    1

    1.55

    1.55

    4.80

    6.33

    0.90

    0.70

    0.09

    0.16 h9

    0.49+0–0.0051

    0.43 k6

    M4 x 0.55


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U60N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque

    Servo motor with LXM32•D12N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U60N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque

    Servo motor with LXM32•D12N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque