Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon MC80
Schneider Electric BMKC8030311 Image

BMKC8030311

Green premium brand logo
Schneider Electric BMKC8030311 Image
BMKC8030311
Green premium brand logo

Controller for Power Tower, 8 DI 12 Out 2 HSC 4 AI

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon MC80
    product or component type
    Processor module
    product specific application
    Thermo solar - tower power
    Complementary
    product compatibility
    BMXFTB28... terminal block high-speed counter module
    BMXFTB20... terminal block analog input module
    BMXFTB28... terminal block discrete I/O module
    [Us] rated supply voltage
    24 V - 15...20 % DC
    current consumption
    <= 700 mA
    isolation voltage
    1500 V DC
    memory description
    Internal RAM 3840 kB
    Internal RAM 128 kB data
    Internal RAM 3590 kB program constants and symbols
    execution time per instruction
    0.06 µs Boolean
    0.08 µs mixed
    realtime clock
    With
    function available
    Memory retention without battery
    communication port protocol
    1 non isolated serial link, connector type: RJ45, communication port: RS485/RS232, transmission rate: 0.3...19.2 kbit/s for connecting 247 devices
    1 CANopen, connector type: SUB-D 9, transmission rate: 20 kbit/s...1 Mbit/s for connecting 16 devices
    2 Ethernet, connector type: RJ45, transmission rate: 10/100 Mbit/s
    integrated connection type
    USB port: mini B USB connector
    port Ethernet
    10BASE-T/100BASE-TX
    bus length
    0…10 m serial link non isolated
    0…15 m serial link non isolated
    0…1000 m serial link isolated with external isolation tap
    0…20 m, transmission rate: 1 Mbit/s, communication port: CANopen
    0…2500 m, transmission rate: 20 kbit/s, communication port: CANopen
    0…100 m, communication port: Ethernet
    communication service
    Read/write variables for Modbus
    Diagnostics for Modbus
    Send/receive character string for character mode
    Process Data Object (PDO) for CANopen
    Service Data Object (SDO) for CANopen
    FDR client for Ethernet
    SNMP for Ethernet
    RSTP support for Ethernet
    number of counter
    2
    maximum counting frequency
    60000 Hz
    counter functions
    Count events
    Frequency meter
    Ratio count
    One shot counting
    Measure time periods
    Freelarge counting
    Loop (modulo) counting
    number of inputs
    3 auxiliary
    3 high speed
    logic input
    Positive (sink)
    sensor power supply
    19…30 V DC
    input compatibility
    24 V 2-wire/3-wire proximity sensor
    incremental encoder with push-pull outputs, 10...30 V totem pole
    24 V 2/3-wire sensor PNP
    number of outputs
    2 positive
    nominal output current
    0.5 A per output
    discrete input number
    8 positive logic (sink)
    discrete input type
    Type 3
    discrete input current
    5 mA
    discrete input voltage
    19...30 V DC
    discrete output number
    12 positive
    discrete output current
    2 A per output
    10 A per module
    discrete output voltage
    19...30 V DC
    protection type
    Overload protection for output
    Short-circuit protection for output
    Reverse polarity protection, 0.5 A fast blow fuse for input
    1 external fuse per group of output channel, 12 A fast blow fuse for discrete I/O
    analogue input number
    4
    analogue input type
    Current, input range: - 20...20 mA
    Voltage, input range: - 10...10 V
    fast read cycle time
    1.3 ms + 1.3 ms x number of channels used
    nominal read cycle time
    6.5 ms for 4 channels
    analogue input resolution
    16 bits
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    0…95 %
    vibration resistance
    3 gn
    marking
    CE
    standards
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 142
    IEC 61131-2
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group D
    CSA C22.2 No 213 Class I Division 2 Group B
    product certifications
    RCM
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    MC80 Programmable Logic Controller(PLC), User Manual (Version 01)
    Description
    This manual describes the installation and configuration of the Modicon MC80 PLC’s hardware, software,and main accessories.
    Size pdf
    Size 8.2 MB
    Date 7/1/15
    Description
    This manual describes the installation and configuration of the Modicon MC80 PLC’s hardware, software,and main accessories.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA_225844_2734386_MC80_AUG2015 (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    Size pdf
    Size 177.4 KB
    Date 8/14/15
    Description
    CSA for ordinary locations and hazardous locations
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_MC80_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 460.7 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_MC80_JUL2014 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    Size pdf
    Size 2.1 MB
    Date 6/14/14
    Description
    Australian Communications and Media Authority (ACMA)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Controller for Power Tower, 8 DI 12 Out 2 HSC 4 AI
    Description
    Controller for Power Tower, 8 DI 12 Out 2 HSC 4 AI
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Controller for Power Tower, 8 DI 12 Out 2 HSC 4 AI
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Controller for Power Tower, 8 DI 12 Out 2 HSC 4 AI
    Description
    Controller for Power Tower, 8 DI 12 Out 2 HSC 4 AI
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Controller for Power Tower, 8 DI 12 Out 2 HSC 4 AI
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Controller for Power Tower, 8 DI 12 Out 2 HSC 4 AI
    Description
    Controller for Power Tower, 8 DI 12 Out 2 HSC 4 AI
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Controller for Power Tower, 8 DI 12 Out 2 HSC 4 AI
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting on DIN Rails



    Mounting on Panels



    Clearance


    a :
    Greater than or equal to 60 mm (2.36 inch)
    b :
    Greater than or equal to 80 mm (3.15 inch)
    1 :
    Installation or casing
    2 :
    Wiring duct or tray


  • Connections and Schema

    Discrete I/O Connection


    power supply:
    24 Vdc
    input fuse:
    fast blow fuse of 0.5 A
    output fuse:
    fast blow fuse of 6.3 A
    pre-act:
    pre-actuator


    Analog Input Connection


    IVx +:
    Pole input for channel x
    COM 0Vx:
    Pole input for channel x
    ICx:
    Current reading resistor + input
    FG:
    Functional ground


    High Speed Counter Connection


    Pin Number

    Symbol

    Description

    2,12

    24V_SEN

    24 Vdc output for sensors supply

    1,11

    GND_SEN

    24 Vdc output for sensors supply

    9,10,19,20

    FG

    Functional ground

    4,14

    IN_A_0 IN_A_1

    Input A

    6,16

    IN_B_0 IN_B_1

    Input B

    3,13

    IN_SYNC_0 IN_SYNC_1

    Synchronization input

    5,15

    IN_EN_0 IN_EN_1

    Enable input

    8,18

    IN_REF_0 IN_REF_1

    Homing input

    7,17

    IN_CAP_0 IN_CAP_1

    Capture input

    22

    24V_IN

    24 Vdc input for sensors supply

    21

    GND_IN

    24 Vdc input for sensors supply

    23

    Q0-0

    Q0 output for counting channel 0

    24

    Q0-1

    Q1 output for counting channel 0

    25

    Q1-0

    Q0 output for counting channel 1

    26

    Q1-1

    Q1 output for counting channel 1

    28

    24V_OUT

    24 Vdc input for actuators supply

    27

    GND_OUT

    24 Vdc input for actuators supply


Compare products: /