Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS Pro
Schneider Electric BR1000G Image

BR1000G

Schneider Electric BR1000G Image
BR1000G

APC Power-Saving Back-UPS Pro 1000

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Power-Saving Back-UPS Pro 1000
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Madagascar , Mauritius , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , Reunion , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    600 Watts / 1000 VA
    Max Configurable Power (Watts)
    600 Watts / 1000 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Battery Backup) , (4) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    88 - 148 V
    Maximum Input Current
    12 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    APCRBC123
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    354 Joules
    Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous
    Data Line Protection
    Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    250.0 mm
    Maximum Width
    100.0 mm
    Maximum Depth
    382.0 mm
    Net Weight
    10.72 kg
    Shipping Weight
    11.7 kg
    Shipping Height
    337.0 mm
    Shipping Width
    225.0 mm
    Shipping Depth
    487.0 mm
    Master Carton Units
    1.0
    Color
    Black
    SCC Codes
    1073130427878 5
    Units per Pallet
    16.0
    Pallet Dimensions
    1169.0 mm
    Pallet Weight
    393.28 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-2952.6 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-14763.6 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    67.600 BTU/hr
    Conformance
    Approvals
    DOC/Industry Cananda , UL Listed
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages17
    • English14
    • Chinese1
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Family Brochure (NAM) (Version 0)
    Description
    To highlight the Back-UPS NAM portfolio
    Size pdf
    Size 2.6 MB
    Date 10/11/17
    Description
    To highlight the Back-UPS NAM portfolio
    Back-UPS Pro Family Specification Sheet (North American units) (Version 0)
    Description
    Four page brochure with top level features, benefits and specs
    Size pdf
    Size 428.5 KB
    Date 5/18/11
    Description
    Four page brochure with top level features, benefits and specs
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/23/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Back-UPS Pro BR1000G (Version 2)
    Description
    User manual for Back-UPS Pro BR1000G
    Size pdf
    Size 356.4 KB
    Date 1/5/15
    Description
    User manual for Back-UPS Pro BR1000G
    Size pdf
    Size 578 KB
    Date 1/5/15
    Size pdf
    Size 721.1 KB
    Date 1/5/15
    Size pdf
    Size 712.1 KB
    Date 1/5/15
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BR1000G Specification Sheet (Version 0)
    Description
    Two page brochure with top level features, benefits and specs
    Size pdf
    Size 78.2 KB
    Date 6/21/11
    Description
    Two page brochure with top level features, benefits and specs
    BR1000G Specification Sheet (Version 1)
    Description
    Two page brochure with top level features, benefits and specs
    Size pdf
    Size 68.9 KB
    Date 7/14/10
    Description
    Two page brochure with top level features, benefits and specs
    Certificate
    Format
    Size
    Date
    Add to My Documents
    cTUVus approval for Back UPS RS (Version 1)
    Description
    UL1778:2014 R8.15, CSA C22.2 NO.107.3-14
    Size pdf
    Size 1,017.1 KB
    Date 3/11/19
    Description
    UL1778:2014 R8.15, CSA C22.2 NO.107.3-14
    Back-UPS Certificate of Origin (Version 0)
    Description
    Certificate of Origin for Back-UPS
    Size pdf
    Size 25.8 KB
    Date 11/20/15
    Description
    Certificate of Origin for Back-UPS
    UPS out of scope of China CCC Compulsory Certification (Chinese) (Version 0)
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    Size pdf
    Size 325.7 KB
    Date 11/20/15
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    UPS out of scope of China CCC Compulsory Certification (English) (Version 0)
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    Size pdf
    Size 338.3 KB
    Date 11/20/15
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    FCC Part 68 certificate for Back-UPS (Version 2)
    Description
    FCC Part 68 certificate for Back-UPS
    Size pdf
    Size 36.6 KB
    Date 2/28/13
    Description
    FCC Part 68 certificate for Back-UPS
    BR1000G & BX1000G FCC Part15B Certification (Version 0)
    Description
    Compliance to FCC Part 15B for BX/BR1000 series
    Size pdf
    Size 163.2 KB
    Date 1/7/10
    Description
    Compliance to FCC Part 15B for BX/BR1000 series
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 2 (Version 1)
    Description
    End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
    Size pdf
    Size 85.6 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 2 for Back-UPS (Version 1)
    Files in document
    pdf
    379.6 KB
    pdf
    641.9 KB
    Description
    Product Environmental Profile 2 for the Back-UPS Product Range
    Size zip
    Size 1,021.6 KB
    Date 1/28/19
    Files in document
    pdf
    379.6 KB
    pdf
    641.9 KB
    Description
    Product Environmental Profile 2 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /