Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 32 & Motors
Schneider Electric BSH0402P36F2A Image

BSH0402P36F2A

Green premium brand logo
Schneider Electric BSH0402P36F2A Image
BSH0402P36F2A
Green premium brand logo

AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    10000 rpm
    continuous stall torque
    0.38 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
    0.38 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
    0.38 N.m for LXM32.U45M2 at 1.5 A, 230 V, single phase
    peak stall torque
    1.37 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
    1.37 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
    1.37 N.m for LXM32.U45M2 at 1.5 A, 230 V, single phase
    nominal output power
    275 W for LXM32.U60N4 at 1.5 A, 480 V, three phase
    289 W for LXM32.U60N4 at 1.5 A, 400 V, three phase
    152 W for LXM32.U45M2 at 1.5 A, 230 V, single phase
    nominal torque
    0.292 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
    0.307 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
    0.364 N.m for LXM32.U45M2 at 1.5 A, 230 V, single phase
    nominal speed
    9000 rpm for LXM32.U60N4 at 1.5 A, 480 V, three phase
    9000 rpm for LXM32.U60N4 at 1.5 A, 400 V, three phase
    4000 rpm for LXM32.U45M2 at 1.5 A, 230 V, single phase
    shaft end
    Keyed
    IP degree of protection
    IP65 standard
    speed feedback resolution
    32768 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Rotatable right-angled connectors
    Complementary
    range compatibility
    Lexium 32
    supply voltage max
    400 V
    network number of phases
    Three phase
    continuous stall current
    1.5 A
    maximum continuous power
    398 W
    maximum current Irms
    6 A for LXM32.U60N4 at 480 V
    6 A for LXM32.U60N4 at 400 V
    6 A for LXM32.U45M2 at 230 V
    maximum permanent current
    1.5 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    8 mm
    shaft length
    25 mm
    key width
    12 mm
    feedback type
    Single turn SinCos Hiperface
    holding torque
    0.4 N.m holding brake
    motor flange size
    40 mm
    number of motor stacks
    2
    torque constant
    0.253 N.m/A at 120 °C
    back emf constant
    18 V/krpm at 20 °C
    number of motor poles
    10
    rotor inertia
    0.0588 kg.cm²
    stator resistance
    11.6 Ohm at 20 °C
    stator inductance
    12.8 mH at 20 °C
    stator electrical time constant
    1.1 ms at 20 °C
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    5.8 W
    type of cooling
    Natural convection
    length
    119.4 mm
    centring collar diameter
    30 mm
    centring collar depth
    2.5 mm
    number of mounting holes
    4
    mounting holes diameter
    4.5 mm
    circle diameter of the mounting holes
    46 mm
    net weight
    0.8 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages13
    • English7
    • Chinese3
    • French4
    • German3
    • Italian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    BSH 伺服电机 , 电机手册 (Version 04)
    Description
    本手册记述了 BSH 伺服电机的技术特性、安装、调试及维护。
    Size pdf
    Size 3.7 MB
    Date 1/1/17
    Description
    本手册记述了 BSH 伺服电机的技术特性、安装、调试及维护。
    BSH Servomoteur, Manuel du moteur (Version 04)
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance des servomoteurs BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    Ce manuel décrit les propriétés techniques, l'installation, la mise en service et la maintenance des servomoteurs BSH.
    BSH Servomotor, Motorhandbuch (Version 04)
    Description
    Dieses Handbuch beschreibt die technischen Eigenschaften, Installation, Inbetriebnahme und Wartung der BSH Servomotoren.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    Dieses Handbuch beschreibt die technischen Eigenschaften, Installation, Inbetriebnahme und Wartung der BSH Servomotoren.
    BSH Servomotore, Manuale motore (Version 04)
    Description
    Il presente manuale descrive le caratteristiche tecniche, l'installazione, la messa in servizio e la manutenzione dei servomotori BSH.
    Size pdf
    Size 3.5 MB
    Date 2/1/17
    Description
    Il presente manuale descrive le caratteristiche tecniche, l'installazione, la messa in servizio e la manutenzione dei servomotori BSH.
    BSH Servomotor, Manual del motor (Version 04)
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha y el mantenimiento de servomotores BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    Este manual describe las propiedades técnicas, la instalación, la puesta en marcha y el mantenimiento de servomotores BSH.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for BSH0402P36F2A: AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for BSH0402P36F2A: AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 393.5 KB
    Date 8/18/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 950.9 KB
    Date 8/20/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65
    Description
    AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65
    Description
    AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65
    Description
    AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - with brake - IP65
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    For Servo Motor with Brake

    Front view


    Left view



    Dimensions in mm

    Dimensions in in.

    L

    119.4

    4.7

    B

    25

    0.98

    C

    8

    0.31

    D

    3

    0.12

    E

    9.2

    0.36

    F

    12

    0.47

    G

    4

    0.16

    H

    DIN 332 DS M3 x 9

    A

    DIN 6885-A3x3x12


Compare products: /